SNLS020D July   1999  – August 2016 DS90LV031A

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
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
    6. 6.6 Switching Characteristics - Industrial
    7. 6.7 Dissipation Ratings
    8. 6.8 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Fail-Safe LVDS Interface
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
        1. 9.2.2.1 Probing LVDS Transmission Lines
        2. 9.2.2.2 Cables and Connectors, General Comments
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 Power Decoupling Recommendations
      2. 11.1.2 Differential Traces
      3. 11.1.3 Termination
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Community Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

6 Specifications

6.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Supply voltage, VCC –0.3 4 V
Input voltage, DIN –0.3 VCC + 0.3 V
Enable input voltage, EN, EN* –0.3 VCC + 0.3 V
Output voltage, DOUT+, DOUT− –0.3 3.9 V
Short circuit duration, DOUT+, DOUT− Continuous
Lead temperature, soldering (4 s) 260 °C
Maximum junction temperature 150 °C
Storage temperature, Tstg –65 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.

6.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±6000 V
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process. Manufacturing with less than 500-V HBM is possible with the necessary precautions.

6.3 Recommended Operating Conditions

MIN NOM MAX UNIT
VCC Supply voltage 3 3.3 3.6 V
TA Operating free-air temperature, industrial –40 25 85 °C

6.4 Thermal Information

THERMAL METRIC(1) DS90LV031A UNIT
PW (TSSOP) D (SOIC)
16 PINS 16 PINS
RθJA Junction-to-ambient thermal resistance 114 75 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 51 36 °C/W
RθJB Junction-to-board thermal resistance 59 32 °C/W
ψJT Junction-to-top characterization parameter 8 6 °C/W
ψJB Junction-to-board characterization parameter 58 31.7 °C/W
(1) For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report.

6.5 Electrical Characteristics

over supply voltage and operating temperature ranges (unless otherwise noted)(1)(2)(3)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
VOD1 Differential output voltage RL = 100 Ω, DOUT−, DOUT+ pins (see Figure 3) 250 350 450 mV
ΔVOD1 Change in magnitude of VOD1
for complementary output states
RL = 100 Ω, DOUT−, DOUT+ pins (see Figure 3) 4 35 |mV|
VOS Offset voltage RL = 100 Ω, DOUT−, DOUT+ pins (see Figure 3) 1.125 1.25 1.375 V
ΔVOS Change in magnitude of VOS
for complementary output states
RL = 100 Ω, DOUT−, DOUT+ pins (see Figure 3) 5 25 |mV|
VOH Output voltage high RL = 100 Ω, DOUT−, DOUT+ pins (see Figure 3) 1.38 1.6 V
VOL Output voltage low RL = 100 Ω, DOUT−, DOUT+ pins (see Figure 3) 0.90 1.03 V
VIH Input voltage high DIN, EN, EN* pins 2 VCC V
VIL Input voltage low DIN, EN, EN* pins GND 0.8 V
IIH Input current high VIN = VCC or 2.5 V, DIN, EN, EN* pins −10 ±1 10 µA
IIL Input current low VIN = GND or 0.4 V, DIN, EN, EN* pins −10 ±1 10 µA
VCL Input clamp voltage ICL = –18 mA, DIN, EN, EN* pins −1.5 −0.8 V
IOS Output short circuit current Enabled, DOUT−, DOUT+ pins(4), DIN = VCC, DOUT+ = 0 V, or DIN = GND, DOUT− = 0 V −6 −9 mA
IOSD Differential output short circuit current Enabled, VOD = 0 V, DOUT−, DOUT+ pins(4) −6 −9 mA
IOFF Power-off leakage VOUT = 0 V or 3.6 V, VCC = 0 V or open, DOUT−, DOUT+ pins −20 ±1 20 µA
IOZ Output TRI-STATE current EN = 0.8 V and EN* = 2 V, VOUT = 0 V or VCC, DOUT−, DOUT+ pins −10 ±1 10 µA
ICC No load supply current drivers enabled DIN = VCC or GND, VCC pin 5 8 mA
ICCL Loaded supply current drivers enabled RL = 100 Ω (all channels), DIN = VCC or GND (all inputs), VCC pin 23 30 mA
ICCZ No load supply current drivers disabled DIN = VCC or GND, EN = GND, EN* = VCC, VCC pin 2.6 6 mA
(1) Current into device pins is defined as positive. Current out of device pins is defined as negative. All voltages are referenced to ground except: VOD1 and ΔVOD1.
(2) All typicals are given for: VCC = 3.3 V, TA = 25°C.
(3) The DS90LV031A is a current mode device and only functions within datasheet specifications when a resistive load is applied to the driver outputs typical range is (90 Ω to 110 Ω)
(4) Output short-circuit current (IOS) is specified as magnitude only, minus sign indicates direction only.

6.6 Switching Characteristics – Industrial

VCC = 3.3 V ±10% and TA = –40°C to 85°C (unless otherwise noted)(1)(2)(3)
MIN NOM MAX UNIT
tPHLD Differential propagation delay
high to low
RL = 100 Ω and CL = 10 pF (see Figure 4 and Figure 5) 0.8 1.18 2 ns
tPLHD Differential propagation delay
low to high
RL = 100 Ω and CL = 10 pF (see Figure 4 and Figure 5) 0.8 1.25 2 ns
tSKD1 Differential pulse skew(4)
|tPHLD − tPLHD|
RL = 100 Ω and CL = 10 pF (see Figure 4 and Figure 5) 0 0.07 0.4 ns
tSKD2 Channel-to-channel skew(5) RL = 100 Ω and CL = 10 pF (see Figure 4 and Figure 5) 0 0.1 0.5 ns
tSKD3 Differential part-to-part skew(6) RL = 100 Ω and CL = 10 pF (see Figure 4 and Figure 5) 0 1 ns
tSKD4 Differential part-to-part skew(7) RL = 100 Ω and CL = 10 pF (see Figure 4 and Figure 5) 0 1.2 ns
tTLH Rise time RL = 100 Ω and CL = 10 pF (see Figure 4 and Figure 5) 0.38 1.5 ns
tTHL Fall time RL = 100 Ω and CL = 10 pF (see Figure 4 and Figure 5) 0.4 1.5 ns
tPHZ Disable time high to Z RL = 100 Ω and CL = 10 pF (see Figure 6 and Figure 7) 5 ns
tPLZ Disable time low to Z RL = 100 Ω and CL = 10 pF (see Figure 6 and Figure 7) 5 ns
tPZH Enable time Z to high RL = 100 Ω and CL = 10 pF (see Figure 6 and Figure 7) 7 ns
tPZL Enable time Z to low RL = 100 Ω and CL = 10 pF (see Figure 6 and Figure 7) 7 ns
fMAX Maximum operating frequency(8) 200 250 MHz
(1) All typicals are given for: VCC = 3.3 V, TA = 25°C.
(2) Generator waveform for all tests unless otherwise specified: f = 1 MHz, ZO = 50 Ω, tr ≤ 1 ns, and tf ≤ 1 ns.
(3) CL includes probe and jig capacitance.
(4) tSKD1, |tPHLD − tPLHD| is the magnitude difference in differential propagation delay time between the positive going edge and the negative going edge of the same channel.
(5) tSKD2 is the differential channel-to-channel skew of any event on the same device.
(6) tSKD3, differential part-to-part skew, is defined as the difference between the minimum and maximum specified differential propagation delays. This specification applies to devices at the same VCC and within 5°C of each other within the operating temperature range.
(7) tSKD4, part-to-part skew, is the differential channel-to-channel skew of any event between devices. This specification applies to devices over recommended operating temperature and voltage ranges, and across process distribution. tSKD4 is defined as |Max − Min| differential propagation delay.
(8) fMAX generator input conditions: tr = tf < 1 ns, (0% to 100%), 50% duty cycle, 0 V to 3 V. Output criteria: duty cycle = 45% / 55%, VOD > 250 mV, all channels switching.

6.7 Dissipation Ratings

MAXIMUM PACKAGE POWER DISSIPATION AT 25°C
D package 1088 mW
PW package 866 mW
Derate D package 8.5 mW/°C above 25°C
Derate PW package 6.9 mW/°C above 25°C

6.8 Typical Characteristics

DS90LV031A 10009510.png Figure 1. Typical DS90LV031A, DOUT (Single-Ended)
vs RL, TA = 25°C
DS90LV031A 10009511.png Figure 2. Typical DS90LV031A, DOUT
vs RL, VCC = 3.3 V, TA = 25°C