ZHCSTI6 October 2023 DS320PR410
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | rx_det_comp_p | R | 0x0 | Rx Detect positive data pin status: 0: Not detected 1: Detected – the value is latched |
6 | rx_det_comp_n | R | 0x0 | Rx Detect negative data pin status: 0: Not detected 1: Detected – the value is latched |
5-0 | RESERVED | R | 0x0 | Reserved |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | eq_stage1_bypass | R/W | 0x0 | Enable EQ stage 1 bypass: 0: Bypass disabled 1: Bypass enabled |
6 | eq_stage1_3 | R/W | 0x0 | EQ Boost stage 1 control See Table 7-1 for details |
5 | eq_stage1_2 | R/W | 0x0 | |
4 | eq_stage1_1 | R/W | 0x0 | |
3 | eq_stage1_0 | R/W | 0x0 | |
2 | eq_stage2_2 | R/W | 0x0 | EQ Boost stage 2 control See Table 7-1 for details |
1 | eq_stage2_1 | R/W | 0x0 | |
0 | eq_stage2_0 | R/W | 0x0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R | 0x0 | Reserved |
6 | eq_profile_3 | R/W | 0x0 | EQ mid-frequency boost profile See Table 7-1 for details |
5 | eq_profile_2 | R/W | 0x0 | |
4 | eq_profile_1 | R/W | 0x0 | |
3 | eq_profile_0 | R/W | 0x0 | |
2 | flat_gain_2 | R/W | 0x1 | Flat gain select: See Table 7-2 for details |
1 | flat_gain_1 | R/W | 0x0 | |
0 | flat_gain_0 | R/W | 0x1 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-3 | RESERVED | R | 0x0 | Reserved |
2 | mr_rx_det_man | R/W | 0x0 | Manual override of rx_detect_p/n decision: 0: rx detect state machine is enabled 1: rx detect state machine is overridden – always valid RX termination detected |
1 | en_rx_det_count | R/W | 0x0 | Enable additional RX detect polling 0: Additional RX detect polling disabled 1: Additional RX detect polling enabled |
0 | sel_rx_det_count | R/W | 0x0 | Select number of valid RX detect polls – gated by en_rx_det_count = 1 0: Device transmitters poll until 2 consecutive valid detections 1: Device transmitters poll until 3 consecutive valid detections |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | device_en_override | R/W | 0x0 | Enable power down overrides through SMBus/I2C 0: Manual override disabled 1: Manual override enabled |
6-0 | device_en | R/W | 0x1111111 | Manual power down of redriver various blocks – gated by device_en_override = 1 1111111: All blocks are enabled 0000000: All blocks are disabled |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
5-3 | Bias current | R/W | 0x100 | Control bias current Set 001 for best performance |
7,6,2-0 | Reserved | R/W | 0x00000 | Reserved |