ZHCSER7C October 2015 – November 2018 DRV8885
PRODUCTION DATA.
The DRV8885 is designed to operate from an input voltage supply (VM) range between 8 V and 35 V. A 0.01 µF ceramic capacitor rated for VM must be placed at each VM pin as close to the DRV8885 as possible. In addition, a bulk capacitor must be included on VM.