ZHCSUL8 December 2023 DRV8334
PRODUCTION DATA
Table 7-7 lists the memory-mapped registers for the STATUS registers. All register offset addresses not listed in Table 7-7 should be considered as reserved locations and the register contents should not be modified.
Address | Acronym | Register Name | Section |
---|---|---|---|
0h | IC_STAT1 | IC Status Register 1 | Section 7.6.1.1 |
1h | IC_STAT2 | IC Status Register 2 | Section 7.6.1.2 |
2h | IC_STAT3 | IC Status Register 3 | Section 7.6.1.3 |
3h | IC_STAT4 | IC Status Register 4 | Section 7.6.1.4 |
4h | IC_STAT5 | IC Status Register 5 | Section 7.6.1.5 |
5h | IC_STAT6 | IC Status Register 6 | Section 7.6.1.6 |
Complex bit access types are encoded to fit into small table cells. Table 7-8 shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
Reset or Default Value | ||
-n | Value after reset or the default value |
IC_STAT1 is shown in Table 7-9.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | SPI_OK | R | 1h | No SPI Fault is detected
0b = SPI Fault is detected 1b = No fault |
14 | FAULT | R | 0h | Logic OR of FAULT status registers. Mirrors nFAULT pin.
0b = nFAULT status logic-low 1b = nFAULT status logic-high. One or multiple fault events detected. |
13 | WARN | R | 0h | Logic OR of WARN status, except OTW
0b = No warning event detected 1b = One or multiple warning event detected |
12 | VDS | R | 0h | Logic OR of VDS overcurrent detection
0b = No VDS events detected. 1b = One or multiple VDS events detected. |
11 | VGS | R | 0h | Logic OR of VGS detection
0b = No VGS events detected. 1b = One or multiple VGS events detected. |
10 | SNS_OCP | R | 0h | Logic OR of Sense overcurrent detection
0b = No sense overcurrent events detected. 1b = One or multiple sense overcurrent events detected. |
9 | OV | R | 0h | Logic OR of supply voltage overvoltage detection
0b = No overvoltage events detected. 1b = One or more overvoltage events detected. |
8 | UV | R | 0h | Logic OR of supply voltage undervoltage detection
0b = No undervoltage events detected. 1b = One or more undervoltage events detected. |
7-2 | RESERVED | R | 0h | Reserved |
1 | OTW | R | 0h | Overtemperature Warning Status Bit
0b = No event is detected 1b = Overtemperature warning event detected |
0 | DRV_STAT | R | 0h | Indicates Driver Enable Status. Mirrors ENABLE_DRV register bit |
IC_STAT2 is shown in Table 7-10.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-11 | RESERVED | R | 0h | Reserved |
10 | SNS_OCP_A | R | 0h | Overcurrent on External Sense Resistor Status Bit on phase A |
9 | SNS_OCP_B | R | 0h | Overcurrent on External Sense Resistor Status Bit on phase B |
8 | SNS_OCP_C | R | 0h | Overcurrent on External Sense Resistor Status Bit on phase C |
7-6 | RESERVED | R | 0h | Reserved |
5 | VDS_HA | R | 0h | VDS Overcurrent Status on the A High-side MOSFET |
4 | VDS_LA | R | 0h | VDS Overcurrent Status on the A Low-side MOSFET |
3 | VDS_HB | R | 0h | VDS Overcurrent Status on the B High-side MOSFET |
2 | VDS_LB | R | 0h | VDS Overcurrent Status on the B Low-side MOSFET |
1 | VDS_HC | R | 0h | VDS Overcurrent Status on the C High-side MOSFET |
0 | VDS_LC | R | 0h | VDS Overcurrent Status on the C Low-side MOSFET |
IC_STAT3 is shown in Table 7-11.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-6 | RESERVED | R | 0h | Reserved |
5 | VGS_HA | R | 0h | Gate driver fault status on the A High-side MOSFET. |
4 | VGS_LA | R | 0h | Gate driver fault status on the A Low-side MOSFET. |
3 | VGS_HB | R | 0h | Gate driver fault status on the B High-side MOSFET. |
2 | VGS_LB | R | 0h | Gate driver fault status on the B Low-side MOSFET. |
1 | VGS_HC | R | 0h | Gate driver fault status on the C High-side MOSFET. |
0 | VGS_LC | R | 0h | Gate driver fault status on the C Low-side MOSFET. |
IC_STAT4 is shown in Table 7-12.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | PVDD_OV | R | 0h | PVDD overvoltage status |
14 | PVDD_UV | R | 0h | PVDD undervoltage status |
13 | VDRAIN_OV | R | 0h | VDRAIN overvoltage status |
12 | VDRAIN_UV | R | 0h | VDRAIN undervoltage status |
11 | VCP_OV | R | 0h | VCP overvoltage status |
10 | VCP_UV | R | 0h | VCP undervoltage status |
9 | GVDD_OV | R | 0h | GVDD overvoltage status |
8 | GVDD_UV | R | 0h | GVDD undervoltage status |
7 | RESERVED | R | 0h | Reserved |
6 | RESERVED | R | 0h | Reserved |
5 | BSTA_OV | R | 0h | BST overvoltage on the A High-side MOSFET |
4 | BSTA_UV | R | 0h | BST undervoltage on the A High-side MOSFET |
3 | BSTB_OV | R | 0h | BST overvoltage on the B High-side MOSFET |
2 | BSTB_UV | R | 0h | BST undervoltage on the B High-side MOSFET |
1 | BSTC_OV | R | 0h | BST overvoltage on the C High-side MOSFET |
0 | BSTC_UV | R | 0h | BST undervoltage on the C High-side MOSFET |
IC_STAT5 is shown in Table 7-13.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | RESERVED | R | 0h | Reserved |
14 | PVDD_UVW | R | 0h | PVDD undervoltage warning status |
13-11 | RESERVED | R | 0h | Reserved |
10 | GVDD_CP_LDO | R | 0h | GVDD operating mode status
0b = Charge pump 1b = LDO mode |
9 | OTSD | R | 0h | |
8 | WDT_FLT | R | 0h | Watch dog timer fault bit |
7 | SPI_CRC_FLT | R | 0h | SPI CRC fault bit |
6 | SPI_ADDR_FLT | R | 0h | SPI Address fault bit |
5 | SPI_CLK_FLT | R | 0h | SPI Clock Framing fault bit. For 32-bit frame (SPI_CRC_EN is 1), the SPI_CLK_FLT is set to 1 if the number of SPI clock of one SPI frame is 1 to 31, 33 or higher. The SPI_CLK_FLT is 0 if the number of SPI clock is 0 or 32. |
4 | OTP_CRC_FLT | R | 0h | OTP CRC fault bit. A fault of OTP memory used for device production has been detected. |
3 | RESERVED | R | 0h | Reserved |
2 | RESERVED | R | 0h | Reserved |
1 | STP_FLT | R | 0h | Shoot Through Protection violation |
0 | DEADT_FLT | R | 0h | Dead time violation |
IC_STAT6 is shown in Table 7-14.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | PHCA_FLT | R | 0h | Indicates phase comparator fault of PHCA |
14 | PHCB_FLT | R | 0h | Indicates phase comparator fault of PHCB |
13 | PHCC_FLT | R | 0h | Indicates phase comparator fault of PHCC |
12 | RESERVED | R | 0h | Reserved |
11 | VREF_OV | R | 0h | VREF input overvoltage status |
10 | VREF_UV | R | 0h | VREF input undervoltage status |
9 | VDDSDO_UV | R | 0h | Device internal regulator VDDSDO regulator undervoltage status |
8 | RESERVED | R | 0h | Reserved |
7 | DVDD_OV | R | 0h | DVDD overvoltage status |
6 | INT_REG_FLT | R | 0h | Internal regulator fault status |
5-4 | RESERVED | R | 0h | Reserved |
3 | DEV_MODE_FLT | R | 0h | Device mode fault status |
2-1 | RESERVED | R | 0h | Reserved |
0 | CLK_MON_FLT | R | 0h | Clock monitor fault status |