ZHCSP54 January 2022 DRV8316-Q1
PRODUCTION DATA
If the external load requirements is less than 40mA, the inductor can be replaced with a resistor. In resistor mode the power is dissipated across the external resistor and the efficiency is lower than buck in inductor mode.
Figure 8-9 shows the connection of buck regulator in resistor mode.