ZHCSLS8 August 2020 DRV5825P
PRODUCTION DATA
DRV5825P support up to 4 phases selection for the multi devices application system. For example, when a system integrated 4 DRV5825P devices, user can select phase0/1/2/3 for each device by register PHASE_CTRL(0x6A), which means there is a 45 degree phase shift between each device to minimize the EMI.
There are two methods for Multi-Device PWM phase synchronization. Phase Synchronization With I2S Clock In Startup Phase or Phase Synchronization With GPIO.