ZHCSHC2C October 2017 – July 2018 DRV5055-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VQ | Quiescent voltage | B = 0 mT, TA = 25°C | VCC = 5 V | 2.43 | 2.5 | 2.57 | V |
VCC = 3.3 V | 1.59 | 1.65 | 1.71 | ||||
VQΔT | Quiescent voltage temperature drift | B = 0 mT,
TA = –40°C to 150°C versus 25°C |
±1% × VCC | V | |||
VQRE | Quiescent voltage ratiometry error(2) | ±0.2% | |||||
VQΔL | Quiescent voltage lifetime drift | High-temperature operating stress for 1000 hours | < 0.5% | ||||
S | Sensitivity | VCC = 5 V,
TA = 25°C |
DRV5055A1 | 95 | 100 | 105 | mV/mT |
DRV5055A2 | 47.5 | 50 | 52.5 | ||||
DRV5055A3 | 23.8 | 25 | 26.2 | ||||
DRV5055A4 | 11.9 | 12.5 | 13.2 | ||||
DRV5055A5 | –105 | –100 | –95 | ||||
VCC = 3.3 V,
TA = 25°C |
DRV5055A1 | 57 | 60 | 63 | |||
DRV5055A2 | 28.5 | 30 | 31.5 | ||||
DRV5055A3 | 14.3 | 15 | 15.8 | ||||
DRV5055A4 | 7.1 | 7.5 | 7.9 | ||||
DRV5055A5 | –63 | –60 | –57 | ||||
BL | Linear magnetic sensing range(3)(4) | VCC = 5 V,
TA = 25°C |
DRV5055A1,
DRV5055A5 |
±21 | mT | ||
DRV5055A2 | ±42 | ||||||
DRV5055A3 | ±85 | ||||||
DRV5055A4 | ±169 | ||||||
VCC = 3.3 V,
TA = 25°C |
DRV5055A1,
DRV5055A5 |
±22 | |||||
DRV5055A2 | ±44 | ||||||
DRV5055A3 | ±88 | ||||||
DRV5055A4 | ±176 | ||||||
VL | Linear range of output voltage(4) | 0.2 | VCC – 0.2 | V | |||
STC | Sensitivity temperature compensation for magnets(5) | 0.12 | %/°C | ||||
SLE | Sensitivity linearity error(4) | VOUT is within VL | ±1% | ||||
SSE | Sensitivity symmetry error(4) | VOUT is within VL | ±1% | ||||
SRE | Sensitivity ratiometry error(2) | TA = 25°C,
with respect to VCC = 3.3 V or 5 V |
–2.5% | 2.5% | |||
SΔL | Sensitivity lifetime drift | High-temperature operating stress for 1000 hours | <0.5% |