ZHCSDF4F May 2014 – March 2018 DRV2604L
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ZC_DET_TIME[1] | ZC_DET_TIME[0] | AUTO_CAL_TIME[1:0] | Reserved | OTP_STATUS | Reserved | OTP_PROGRAM | |
R/W-0 | R/W-0 | R/W-1 | R/W-0 | R-0 | R/W-0 |
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION | |
---|---|---|---|---|---|
7-6 | ZC_DET_TIME[1:0] | R/W | 0 |
This bit sets the minimum length of time devoted for detecting a zero crossing (advanced use only). 0: 100 µs 1: 200 µs 2: 300 µs 3: 390 µs |
|
5-4 | AUTO_CAL_TIME[1:0] | R/W | 2 |
This bit sets the length of the auto calibration time. The AUTO_CAL_TIME[1:0] bit should be enough time for the motor acceleration to settle when driven at the RATED_VOLTAGE[7:0] value. 0: 150 ms (minimum), 350 ms (maximum) 1: 250 ms (minimum), 450 ms (maximum) 2: 500 ms (minimum), 700 ms (maximum) 3: 1000 ms (minimum), 1200 ms (maximum) |
|
3 | Reserved | ||||
2 | OTP_STATUS | R | 0 |
OTP Memory status 0: OTP Memory has not been programmed 1: OTP Memory has been programmed |
|
1 | Reserved | ||||
0 | OTP_PROGRAM | R/W | 0 |
This bit launches the programming process for one-time programmable (OTP) memory which programs the contents of register 0x16 through 0x1A into nonvolatile memory. This process can only be executed one time per device. See the Programming On-Chip OTP Memory section for details. |