ZHCSDF4F May 2014 – March 2018 DRV2604L
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OD_CLAMP[7:0] | |||||||
R/W-1 | R/W-0 | R/W-0 | R/W-1 | R/W-1 | R/W-0 | R/W-1 | R/W-1 |
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION | ||
---|---|---|---|---|---|---|
7 | OD_CLAMP[7:0] | R/W | 0x9B |
During closed-loop operation the actuator feedback allows the output voltage to go above the rated voltage during the automatic overdrive and automatic braking periods. This register sets a clamp so that the automatic overdrive is bounded. This bit also serves as the full-scale reference voltage for open-loop operation. See the Overdrive Voltage-Clamp Programming section for calculating the correct register value. |