DLPS074 February   2017 DLPC4422

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Simplified Schematic
  4. Revision History
  5. Pin Configuration and Functions
    1.     Pin Configurations and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  System Oscillators Timing Requirements
    7. 6.7  Test and Reset Timing Requirements
    8. 6.8  JTAG Interface: I/O Boundary Scan Application Timing Requirements
    9. 6.9  Port 1 Input Pixel Timing Requirements
    10. 6.10 Port 3 Input Pixel Interface (via GPIO) Timing Requirements
    11. 6.11 DMD LVDS Interface Timing Requirements
    12. 6.12 Synchronous Serial Port (SSP) Interface Timing Requirements
    13. 6.13 Programmable Output Clocks Switching Characteristics
    14. 6.14 Synchronous Serial Port Interface (SSP) Switching Characteristics
    15. 6.15 JTAG Interface: I/O Boundary Scan Application Switching Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 System Reset Operation
        1. 7.3.1.1 Power-up Reset Operation
        2. 7.3.1.2 System Reset Operation
      2. 7.3.2 Spread Spectrum Clock Generator Support
      3. 7.3.3 GPIO Interface
      4. 7.3.4 Source Input Blanking
      5. 7.3.5 Video Graphics Processing Delay
      6. 7.3.6 Program Memory Flash/SRAM Interface
      7. 7.3.7 Calibration and Debug Support
      8. 7.3.8 Board Level Test Support
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
        1. 8.2.1.1 Recommended MOSC Crystal Oscillator Configuration
      2. 8.2.2 Detailed Design Procedure
  9. Power Supply Recommendations
    1. 9.1 System Power Regulations
    2. 9.2 System Power-Up Sequence
    3. 9.3 Power-On Sense (POSENSE) Support
    4. 9.4 System Environment and Defaults
      1. 9.4.1 DLPC4422 System Power-Up and Reset Default Conditions
      2. 9.4.2 1.1-V System Power
      3. 9.4.3 1.8-V System Power
      4. 9.4.4 3.3-V System Power
      5. 9.4.5 Power Good (PWRGOOD) Support
      6. 9.4.6 5V Tolerant Support
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 PCB Layout Guidelines for Internal ASIC Power
      2. 10.1.2 PCB Layout Guidelines for Auto-Lock Performance
      3. 10.1.3 DMD Interface Considerations
      4. 10.1.4 Layout Example
      5. 10.1.5 Thermal Considerations
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Video Timing Parameter Definitions
      2. 11.1.2 Device Nomenclature
      3. 11.1.3 Device Markings
        1. 11.1.3.1 Device Marking
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information
    1. 12.1 Package Option Addendum
      1. 12.1.1 Packaging Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

System Power-Up Sequence

Although the DLPC4422 controller requires an array of power supply voltages (1.1 V, 1.8 V, 3.3 V), there are no restrictions regarding the relative order of power supply sequencing. This is true for both power-up and power-down scenarios. Similarly, there is no minimum time between powering-up or powering-down the different supplies feeding the DLPC4422 controller. However, note that it is not uncommon for there to be power sequencing requirements for the devices that share the supplies with the DLPC4422 controller.

  • 1.1-V core power should be applied whenever any I/O power is applied. This ensures the state of the associated I/O that are powered are controlled to a known state. Thus, TI recommends apply core power first. Other supplies should be applied only after the 1.1-Vcore has ramped up.
  • All DLPC4422 device power should be applied before POSENSE is asserted to ensure proper power-up initialization is performed.

It is assumed that all DLPC4422 device power-up sequencing is handled by external hardware. It is also assumed that an external power monitor will hold the DLPC4422 device in system reset during power-up (i.e. POSENSE = 0). During this time all DLPC4422 device I/O will be tri-stated. The master PLL (PLLM1) is released from reset upon the low to high transition of POSENSE but the DLPC4422 device keeps the rest of the device in reset for an additional 60 ms to allow the PLL to lock and stabilize its outputs. After this 60 ms delay the ARM-9 related internal resets will be de-asserted causing the microprocessor to begin its boot-up routine.

DLPC4422 DLPC4422_pwr_seq.jpgFigure 12. System Power-Up Sequence