ZHCSJN9E january 2019 – april 2023 DLPC3436
PRODUCTION DATA
Marking Definitions:
Line 1: | DLP Device Name: DLPC343x = x
indicates a 6 device name ID. SC: Solder ball composition e1: Indicates lead-free solder balls consisting of SnAgCu G8: Indicates lead-free solder balls consisting of tin-silver-copper (SnAgCu) with silver content less than or equal to 1.5% and that the mold compound meets TI's definition of green. |
Line 2: | TI Part Number DLP Device Name: DLPC343x = x indicates a 6 device name ID. R: corresponds to the TI device revision letter for example A, B, or C. XX: corresponds to the device package designator. |
Line 3: | XXXXXXXXXX-TT: Manufacturer Part Number |
Line 4: | LLLLLLLL.ZZZ: Foundry lot code for
semiconductor wafers and lead-free solder ball marking LLLLLLLL: Fab lot number ZZZ: Lot split number |
Line 5: | AA YYWW: Package assembly information AA: corresponds to the manufacturing site YYWW: Date code (YY = Year :: WW = Week) |