ZHCSJN9E january 2019 – april 2023 DLPC3436
PRODUCTION DATA
The DLPC34x6 controller is used with the DLP230NP/NPSE (.23 Full HD) DMD to provide a reliable display solution for many data and video display applications. The DMDs are spatial light modulators which reflect incoming light from an illumination source to one of two directions, with the primary direction being into a projection or collection optic. Each application is derived primarily from the optical architecture of the system and the format of the data coming into the controller.
Click these links to find more information about typical applications:
Mobile projector, Smart display, Smartphone, Tablet (multimedia), Augmented reality glasses, Smart home display, or Pico projector.