ZHCSIG4B July 2018 – October 2020 DLPC3434
PRODUCTION DATA
Marking Definitions:
Line 1: | DLP Device Name: DLPC343x = x indicates a 4 device name ID SC: Solder ball composition e1: Indicates lead-free solder balls consisting of SnAgCu G8: Indicates lead-free solder balls consisting of tin-silver-copper (SnAgCu) with silver content less than or equal to 1.5% and that the mold compound meets TI's definition of green |
Line 2: | TI Part Number DLP Device Name: DLPC343x = x indicates a 4 device name ID R: corresponds to the TI device revision letter; for example A, B, or C XX: corresponds to the device package designator |
Line 3: | XXXXXXXXXX-TT: Manufacturer Part Number |
Line 4: | LLLLLLLL.ZZZ: Foundry lot code for semiconductor wafers and lead-free solder ball marking LLLLLLLL: Fab lot number ZZZ: Lot split number |
Line 5: | AA YYWW: Package assembly information AA: corresponds to the manufacturing site YYWW: Date code (YY = Year :: WW = Week) |