ZHCSJ71G april 2010 – june 2023 DLPA200
PRODUCTION DATA
PIN | I/O (INPUT DEFAULT)(1) |
DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
OUT00 | 22 | Output | 16 micromirror clocking waveform outputs (enabled by OE = 0). |
OUT01 | 24 | Output | |
OUT02 | 27 | Output | |
OUT03 | 29 | Output | |
OUT04 | 32 | Output | |
OUT05 | 34 | Output | |
OUT06 | 37 | Output | |
OUT07 | 39 | Output | |
OUT08 | 62 | Output | |
OUT09 | 64 | Output | |
OUT10 | 67 | Output | |
OUT11 | 69 | Output | |
OUT12 | 72 | Output | |
OUT13 | 74 | Output | |
OUT14 | 77 | Output | |
OUT15 | 79 | Output | |
A0 | 19 | Input (pull down) | Output Address. Used to select which OUTxx pin is active at a given time. |
A1 | 18 | Input (pull down) | |
A2 | 17 | Input (pull down) | |
A3 | 16 | Input (pull down) | |
MODE0 | 3 | Input (pull down) | Mode Select. Used to determine the operating mode of the DLPA200. |
MODE1 | 2 | Input (pull down) | |
SEL0 | 5 | Input (pull down) | Output Voltage Select. Used to switch the voltage applied to the addressed OUTxx pin. |
SEL1 | 4 | Input (pull down) | |
STROBE | 15 | Input (pull down) | A rising edge on STROBE latches in the control signals after a tristate delay. |
OE | 6 | Input (pull up) | Asynchronous input
controls whether the 16 OUTxx pins are active or are in a in
high-impedance state. OE = 0 : Enabled. OE = 1 : High Z. |
RESET | 59 | Input (pull up) | Resets the DLPA200 internal logic. Active low. Asynchronous. |
SCPEN | 58 | Input (pull up) | Enables serial bus data transfers. Active low. |
SCPDI | 57 | Input (pull down) | Serial bus data input. Clocked in on the falling edge of SCPCK. |
SCPCK | 56 | Input (pull down) | Serial bus clock. Provided by chipset controller. |
SCPDO | 42 | Output | Serial bus data output (open drain).
Clocked out on the rising edge of SCPCK. A 1kΩ pull up resistor to the Chip-Set Controller VDD supply is recommended. |
IRQ | 43 | Output | Interrupt request output to the chipset
Controller. Active low. A 1-kΩ pullup resistor to the Chip-Set Controller VDD supply is recommended. |
DEV_ID1 | 45 | Input (pull up) |
Serial bus device address: 00 = all; 01 = device 1; 10 = device 2; 11 = device 3. |
DEV_ID0 | 44 | Input (pull up) | |
VBIAS | 9 | Output | One of three specialized voltages generated by the DLPA200 |
VBIAS_LHI | 10 | Input | Current limiter output for VBIAS supply (also the VBIAS switching inductor input) |
VBIAS_SWL | 8 | Input | Connection point for VBIAS supply switching inductor |
VBIAS_RAIL | 21, 30, 31, 40, 61, 70, 71, 80 | Input | The internally-used VBIAS supply rail. Internally isolated from VBIAS |
VRESET | 13 | Output | One of three specialized voltages which are generated by the DLPA200. The package thermal pad is tied to this voltage level. |
VRESET_SWL | 12 | Input | Connection point for VRESET supply switching inductor |
VRESET_RAIL(1) | 25, 26, 35,36, 65, 66, 75, 76 | Input | The internally-used VRESET supply rail. Internally isolated from VRESET.(1) |
VOFFSET | 49 | Output | One of three specialized voltages which are generated by the DLPA200 |
VOFFSET_RAIL | 23, 28, 33, 38, 63, 68, 73, 78 | Input | The internally used VOFFSET supply rail. Internally isolated from VOFFSET |
GND | 1, 7, 14, 20, 41, 46, 53, 55, 60 | GND | Common ground |
V5REG | 47 | Output | The 5-volt logic supply output |
P12V | 11, 48, 50 | Input | The main power input to the DLPA200 |
NC | 51, 52, 54 | No Connect | No connect |