ZHCSJ71G april 2010 – june 2023 DLPA200
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
V5REG | Output voltage | Average voltage, IOUT = 4 mA to 50 mA | 4.75 | 5 | 5.25 | V | |
IIL | Output current: internal logic | 4 | 20 | mA | |||
IIE | Output current: external circuitry | 0 | 30 | mA | |||
ICL5 | Current limit | 80 | mA | ||||
VUV5 | Undervoltage threshold | IOUT = 50 mA | V5REG voltage increasing, P12V = 5.4 V | 4.1 | V | ||
V5REG voltage falling, P12V = 5.2 V | 3.9 | ||||||
VRIP | Output ripple voltage(1) | 200 | mVpk-pk | ||||
VOS5 | Voltage overshoot at start up | 2 | %V5REG | ||||
tss | Power up | Measured between 10 to 90% of V5REG | 1 | ms |