ZHCSMH3B February 2022 – December 2023 DLP2021-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
DMD MIRROR AND SRAM CONTROL LOGIC SIGNALS | |||||
tsu | Setup time SAC_BUS low before SAC_CLK↑ | 1 | ns | ||
th | Hold time SAC_BUS low after SAC_CLK↑ | 1 | ns | ||
tsu | Setup time DAD_BUS high before SAC_CLK↑ | 1 | ns | ||
th | Hold time DAD_BUS high after SAC_CLK↑ | 1 | ns | ||
DMD DATA PATH AND LOGIC CONTROL SIGNALS | |||||
tsu | Setup time DATA(9:0) before DCLK↑ or DCLK↓ | 1.0 | ns | ||
th | Hold time DATA(9:0) after DCLK↑ or DCLK↓ | 1.0 | ns | ||
tsu | Setup time SCTRL before DCLK↑ or DCLK↓ | 1.0 | ns | ||
th | Hold time SCTRL after DCLK↑ or DCLK↓ | 1.0 | ns | ||
tsu | Setup time TRC before DCLK↑ or DCLK↓ | 1.0 | ns | ||
th | Hold time TRC after DCLK↑ or DCLK↓ | 1.0 | ns | ||
tsu | Setup time LOADB low before DCLK↑ or DCLK↓ | 1.0 | ns | ||
th | Hold time LOADB low after DCLK↑ or DCLK↓ | 1.0 | ns | ||
tsu | Setup time RESET_STROBE high before DCLK↑ or DCLK↓ | 1.5 | ns | ||
th | Hold time RESET_STROBE high after DCLK↑ or DCLK↓ | 1.5 | ns | ||
tw | Pulse width 50% to 50% reference points: DCLK high or low | 5 | ns | ||
tw | pulse width 50% to 50% reference points: LOADB low | 7 | ns | ||
tw | pulse width 50% to 50% reference points: RESET_STROBE high | 7 | ns | ||
tr | Rise time 20% to 80% reference points: DCLK, DATA, SCTRL, TRC, LOADB,SAC_CLK | 2.5 | ns | ||
tf | Fall time 80% to 20% reference points: DCLK, DATA, SCTRL, TRC, LOADB,SAC_CLK | 2.5 | ns |