ZHCSOO1D December 2000 – August 2021 DCR021205 , DCR022405
PRODUCTION DATA
The DCR02 series of devices use a push-pull, center-tapped topology. The DCR02 devices switch at 400 kHz (divide-by-2 from an 800-kHz oscillator). The internal transformer’s output is full wave rectified and filtered by the external 1-µF ceramic capacitor connected to the VREC pin. An internal low-dropout regulator provides a well-regulated output voltage over the operating range of the device.