4 修订历史记录
Changes from B Revision (September 2018) to C Revision
- Added 向数据表中增加了 DAC60504 器件Go
- Changed TUE values for DAC70504 in Electrical CharacteristicsGo
- Changed Full-scale error values for DAC70504 in Electrical CharacteristicsGo
- Changed Gain error values for DAC70504 in Electrical CharacteristicsGo
- Changed channel-to-channel dc crosstalk values for DAC70504 in Electrical CharacteristicsGo
- Changed reference output drift values for DAC70504 in Electrical CharacteristicsGo
- Changed reference thermal hysteresis values for DAC70504 in Electrical CharacteristicsGo
- Deleted Figure 58, DAC70504 Solder Heat Reflow Reference Voltage ShiftGo
- Changed reset value for VERSIONID from 10 to 11 in Table 10, DEVICE ID Field Descriptions Go
Changes from A Revision (December 2017) to B Revision
- Changed 将 特性 中的 TUE 从 ±0.14% 更改为 ±0.1%Go
- Changed 将 特性 中的低温漂从 5ppm/°C 更改为 2ppm/°C,并且增加了 DAC80504Go
- Deleted 删除了器件信息中的 DAC80504 产品预览Go
- Deleted Product Preview for DAC80504 from Device Comparison TableGo
- Added Added TUE DAC80504. All Gains row in Electrical CharacteristicsGo
- Added Added Full-scale error DAC80504. All Gains row in Electrical CharacteristicsGo
- Added Added Gain error DAC80504. All Gains row in Electrical CharacteristicsGo
- Changed Short circuit current, DAC code = full scale, output shorted to GND in Electrical CharacteristicsTYP from 35 mA to 30 mA Go
- Changed Short circuit current, DAC code = zero scale, output shorted to VDD in Electrical Characteristics TYP from 30 mA to 35 mA Go
- Added Channel-to channel dc crosstalk, Measured channel at midscale. Adjacent channel at full scale. DAC80504 in Electrical CharacteristicsGo
- Added Channel-to-channel crosstalk, Measured channel at midscale. All other channels at full scale. DAC80504 in Electrical CharacteristicsGo
- Added Added Reference output drift, DAC80504 in Electrical CharacteristicsGo
- Added Reference thermal hysteresis, DAC80504. First cycle in Electrical CharacteristicsGo
- Changed some graphs in Typical CharacteristicsGo
- Added Figure 59, Solder Heat Reflow Reference Voltage ShiftGo
- Added tLDACS and tLDACH to Table 7Go
- Added 010 (12-bit) to D14:12 Description in Table 10Go
Changes from * Revision (August 2017) to A Revision
- Changed 将“预告信息”更改为“混合状态”Go