ZHCSH59C August 2017 – January 2019 DAC60504 , DAC70504 , DAC80504
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | REF-ALM | ||||||||||||||
— | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:1 | Reserved | — | 0 | Reserved for factory use. |
0 | REF-ALM | R | 0 | Reference alarm bit. Reads 1 when the difference between VREF/DIV and VDD is below the required minimum analog threshold. Reads 0 otherwise. |