ZHCSB79A August 2013 – August 2014 CSD95375Q4M
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Gate Drive Voltage, VDD | 4.5 | 5.5 | V | |
Input Supply Voltage, VIN | 16 | V | ||
Continuous Output Current, IOUT | VIN = 12 V, VDD = 5 V, VOUT = 1.8 V, ƒSW = 500 kHz, LOUT = 0.29 µH(1) |
25 | A | |
Peak Output Current, IOUT-PK(2) | 60 | A | ||
Switching Frequency, ƒSW | CBST = 0.1 µF (min) | 2000 | kHz | |
On Time Duty Cycle | 85% | |||
Minimum PWM On Time | 40 | ns | ||
Operating Temperature | –40 | 125 | °C |
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJC | Junction-to-Case Thermal Resistance (Top of package)(1) | 22.8 | °C/W | ||
RθJB | Junction-to-Board Thermal Resistance(2) | 2.5 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
PLOSS | |||||
Power Loss(1) | VIN = 12 V, VDD = 5 V, VOUT = 1.8 V, IOUT = 15 A, ƒSW = 500 kHz, LOUT = 0.29 µH , TJ = 25°C |
2.2 | W | ||
Power Loss(2) | VIN = 12 V, VDD = 5 V, VOUT = 1.8 V, IOUT = 15 A, ƒSW = 500 kHz, LOUT = 0.29 µH , TJ = 125°C |
2.6 | W | ||
VIN | |||||
VIN Quiescent Current, IQ | PWM=Floating, VDD = 5 V, VIN= 14.5 V | 1 | µA | ||
VDD | |||||
Standby Supply Current, IDD | PWM = Float, SKIP# = VDD or 0 V | 130 | µA | ||
SKIP# = Float | 8 | µA | |||
Operating Supply Current, IDD | PWM = 50% Duty cycle, ƒSW = 500 kHz | 6.4 | mA | ||
POWER-ON RESET AND UNDER VOLTAGE LOCKOUT | |||||
Power-On Reset, VDD Rising | 4.15 | V | |||
UVLO, VDD Falling | 3.7 | V | |||
Hysteresis | 0.2 | mV | |||
PWM and SKIP# I/O Specifications | |||||
Input Impedance, RI | Pull Up to VDD | 1700 | kΩ | ||
Pull Down (to GND) | 800 | ||||
Logic Level High, VIH | 2.65 | V | |||
Logic Level Low, VIL | 0.6 | ||||
Hysteresis, VIH | 0.2 | ||||
Tri-State Voltage, VTS | 1.3 | 2 | |||
Tri-state Activation Time (falling) PWM, tTHOLD(off1)(2) | 60 | ns | |||
Tri-state Activation Time (rising) PWM, tTHOLD(off2)(2) | 60 | ||||
Tri-state Activation Time (falling) SKIP#, tTSKF(2) | 1 | µs | |||
Tri-state Activation Time (rising) SKIP#, tTSKR(2) | 1 | ||||
Tri-state Exit Time PWM, t3RD(PWM)(2) | 100 | ns | |||
Tri-state Exit Time SKIP#, t3RD(SKIP#)(2) | 50 | µs | |||
BOOTSTRAP SWITCH | |||||
Forward Voltage, VFBST | IF = 10 mA | 120 | 240 | mV | |
Reverse Leakage, IRLEAK | VBST – VDD = 25 V | 2 | µA |