4 修订历史记录
Changes from F Revision (October 2016) to G Revision
- Changed 温度范围:从 150°C 至 175°CGo
- Changed 使用 175°C 数据更改了 IDM,将 370A 更改为 400AGo
- Changed 使用 175°C 数据更改了 PD,将 3.1W 更改为 3.8WGo
- Changed Figure 6 to extend to 175°CGo
- Changed Figure 8 to extend to 175°CGo
- Changed Figure 10 using 175°C dataGo
- Changed Figure 12 to extend to 175°CGo
Changes from E Revision (August 2015) to F Revision
- Changed 125°C RDS(on) 与 VGS 对比 曲线,以反映典型部件特性Go
- Changed the 125°C curve in Figure 7 to reflect typical part characterizationGo
- Added Receiving Notification of Documentation Updates 部分添加到器件和文档支持部分Go
Changes from D Revision (May 2015) to E Revision
- 将说明部分的器件尺寸 单位 从 m 更正为 mm。Go
- 将封装类型更正为 SON。Go
Changes from C Revision (March 2015) to D Revision
Changes from B Revision (October 2012) to C Revision
- 在标题中添加了部件编号。Go
- Changed Qg 值至 36nC(10V 条件下测量)。Go
- 在订购信息中添加了 7 英寸卷带。Go
- 将最大脉冲电流增加至 370A。Go
- 针对外壳温度保持在 25°C 时的最大功率耗散添加了一行内容。Go
- 更新了脉冲电流条件。Go
- Updated Figure 1 to show ZθJC curves.Go
- Updated Figure 10Go
- Updated Figure 12. Go
Changes from A Revision (June 2012) to B Revision
- Changed the Transconductance TYP value From: 177 S To: 128 S.Go
- Changed the Turn On and Turn Off Delay Time, Rise and Fall Time Test. Conditions From: IDS = 22 A, RG = 2 Ω To: IDS = 22 A, RG = 0 Ω. Go
- Changed the Qrr Reverse Recovery Charge TYP value From: 68 nC To: 100 nC. Go
Changes from * Revision (June 2012) to A Revision