ZHCSBT4A October   2013  – January 2015 CSD17571Q2

PRODUCTION DATA.  

  1. 1特性
  2. 2应用范围
  3. 3说明
  4. 4修订历史记录
  5. 5 Specifications
    1. 5.1 Electrical Characteristics
    2. 5.2 Thermal Information
    3. 5.3 Typical MOSFET Characteristics
  6. 6器件和文档支持
    1. 6.1 商标
    2. 6.2 静电放电警告
    3. 6.3 术语表
  7. 7机械、封装和可订购信息
    1. 7.1 Q2 封装尺寸
      1. 7.1.1 建议 PCB 布局
      2. 7.1.2 建议模板布局
    2. 7.2 Q2 卷带信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

5 Specifications

5.1 Electrical Characteristics

TA = 25°C
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
STATIC CHARACTERISTICS
BVDSS Drain-to-Source Voltage VGS = 0 V, ID = 250 μA 30 V
IDSS Drain-to-Source Leakage Current VGS = 0 V, VDS = 24 V 1 μA
IGSS Gate-to-Source Leakage Current VDS = 0 V, VGS = 20 V 100 nA
VGS(th) Gate-to-Source Threshold Voltage VDS = VGS, IDS = 250 μA 1.3 1.6 2 V
RDS(on) Drain-to-Source On-Resistance VGS = 4.5 V, IDS = 5 A 24 29
VGS = 10 V, IDS = 5 A 20 24
gƒs Transconductance VDS = 15 V, IDS = 5 A 43 S
DYNAMIC CHARACTERISTICS
CISS Input Capacitance VGS = 0 V, VDS = 15 V, ƒ = 1 MHz 360 468 pF
COSS Output Capacitance 101 131 pF
CRSS Reverse Transfer Capacitance 9 12 pF
Rg Series Gate Resistance 3.8 7.6 Ω
Qg Gate Charge Total (4.5 V) VDS = 15 V, IDS = 5 A 2.4 3.1 nC
Qgd Gate Charge – Gate-to-Drain 0.6 nC
Qgs Gate Charge Gate-to-Source 0.9 nC
Qg(th) Gate Charge at Vth 0.6 nC
QOSS Output Charge VDS = 15 V, VGS = 0 V 3.4 nC
td(on) Turn On Delay Time VDS = 15 V, VGS = 4.5 V, IDS = 5 A
RG = 2 Ω
5.3 ns
tr Rise Time 19 ns
td(off) Turn Off Delay Time 8 ns
tƒ Fall Time 2.6 ns
DIODE CHARACTERISTICS
VSD Diode Forward Voltage IDS = 5 A, VGS = 0 V 0.8 1 V
Qrr Reverse Recovery Charge VDD = 15 V, IF = 5 A, di/dt = 300 A/μs 2.3 nC
trr Reverse Recovery Time 11 ns

5.2 Thermal Information

TA = 25°C unless otherwise specified
THERMAL METRIC MIN TYP MAX UNIT
RθJC Junction-to-Case Thermal Resistance(1) 6.2 °C/W
RθJA Junction-to-Ambient Thermal Resistance(1)(2) 65
(1) RθJC is determined with the device mounted on a 1 inch2 (6.45 cm2), 2 oz. (0.071 mm thick) Cu pad on a 1.5 inches × 1.5 inches
(3.81 cm × 3.81 cm), 0.06 inch (1.52 mm) thick FR4 PCB. RθJC is specified by design, whereas RθJA is determined by the user’s board design.
(2) Device mounted on FR4 material with 1 inch2 (6.45 cm2), 2 oz. (0.071 mm thick) Cu.
CSD17571Q2 M0164-01_LPS235.gif
Max RθJA = 65 when mounted on 1 inch2 (6.45 cm2) of 2 oz.
(0.071 mm thick) Cu.
CSD17571Q2 M0164-02_LPS235.gif
Max RθJA = 235 when mounted on minimum pad area of 2 oz.
(0.071 mm thick) Cu.

5.3 Typical MOSFET Characteristics

TA = 25°C unless otherwise specified
CSD17571Q2 graph01_SLPS393.png
Figure 1. Transient Thermal Impedance
CSD17571Q2 graph02_SLPS393.png
Figure 2. Saturation Characteristics
CSD17571Q2 graph04_SLPS393.png
Figure 4. Gate Charge
CSD17571Q2 graph06_SLPS393.png
Figure 6. Threshold Voltage vs Temperature
CSD17571Q2 graph08_SLPS393A.png
Figure 8. Normalized On-State Resistance vs Temperature
CSD17571Q2 graph10_SLPS393.png
Figure 10. Maximum Safe Operating Area
CSD17571Q2 graph12_SLPS393.png
Figure 12. Maximum Drain Current vs Temperature
CSD17571Q2 graph03_SLPS393.png
Figure 3. Transfer Characteristics
CSD17571Q2 graph05_SLPS393.png
Figure 5. Capacitance
CSD17571Q2 graph07_SLPS393.png
Figure 7. On-State Resistance vs Gate-to-Source Voltage
CSD17571Q2 graph09_SLPS393.png
Figure 9. Typical Diode Forward Voltage
CSD17571Q2 graph11_SLPS393.png
Figure 11. Single Pulse Unclamped Inductive Switching