ZHCSOP0B October 2001 – January 2022 CDCVF25081
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The CDCVF25081 operates from a 3.3-V supply. Table 8-2 shows the output logic states of the device based on the selection pins. Based on the input selection pins (S1 and S2), the two output banks can be set as PLL outputs, bypassed PLL outputs, or high impedance.
S2 | S1 | Bank 1 | Bank 2 | OUTPUT SOURCE | PLL SHUTDOWN |
---|---|---|---|---|---|
0 | 0 | Hi-Z | Hi-Z | N/A | Yes |
0 | 1 | Active | Hi-Z | PLL(1) | No |
1 | 0 | Active | Active | Input clock (PLL bypass) | Yes |
1 | 1 | Active | Active | PLL(1) | No |