ZHCSGV7F July 2017 – January 2024 CDCI6214
PRODUCTION DATA
The reference path contains a doubler circuit. It is used to double the input frequency and can be used to achieve the highest PFD update frequency of 100 MHz using a 50-MHz crystal. The doubler activates using ip_rdiv = 0.