ZHCSPY5A January 2004 – February 2022 CD74HC595
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS(1) | VCC (V) | 25°C | -40°C to 85°C | -55°C to 125°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
HC TYPES | |||||||||||
VOH | IOH = – 20 µA | 2 | 1.9 | 1.998 | 1.9 | 1.9 | V | ||||
4.5 | 4.4 | 4.499 | 4.4 | 4.4 | |||||||
6 | 5.9 | 5.999 | 5.9 | 5.9 | |||||||
QH', IOH = – 4 mA | 4.5 | 3.98 | 4.3 | 3.84 | 3.7 | ||||||
QA-QH, IOH = – 6 mA | 3.98 | 4.3 | 3.84 | 3.7 | |||||||
QH', IOH= – 5.2 mA | 6 | 5.48 | 5.8 | 5.34 | 5.2 | ||||||
QA-QH, IOH = – 57.8 mA | 5.48 | 5.8 | 5.34 | 5.2 | |||||||
VOL | IOL = 20 µA | 2 | 0.002 | 0.1 | 0.1 | 0.1 | V | ||||
4.5 | 0.001 | 0.1 | 0.1 | 0.1 | |||||||
6 | 0.001 | 0.1 | 0.1 | 0.1 | |||||||
QH', IOL = 4 mA | 4.5 | 0.17 | 0.26 | 0.33 | 0.4 | V | |||||
QA-QH, IOL = 6 mA | 0.17 | 0.26 | 0.33 | 0.4 | V | ||||||
QH', IOL= 5.2 mA | 6 | 0.15 | 0.26 | 0.33 | 0.4 | V | |||||
QA-QH, IOL = 7.8 mA | 0.15 | 0.26 | 0.33 | 0.4 | V | ||||||
II | VI = VCC or 0 | 6 | ±0.1 | ±100 | ±1000 | ±1000 | nA | ||||
IOZ | VO = VCC or 0, QA-QH | 6 | ±0.01 | ±0.5 | ±5 | ±10 | µA | ||||
ICC | VI = VCC or 0, IO = 0 | 6 | 8 | 80 | 160 | µA | |||||
Ci | 2 to 6 | 3 | 10 | 10 | 10 | pF |