ZHCSPL0C February 1998 – December 2021 CD54HC273 , CD54HCT273 , CD74HC273 , CD74HCT273
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
TA | Temperature range | –55 | 125 | ℃ | |
VCC | Supply voltage range | HC types | 2 | 6 | V |
HCT types | 4.5 | 5.5 | |||
VI, VO | DC input or output voltage | 0 | VCC | V | |
tt | Input rise and fall time | 2 V | 1000 | ns | |
4.5 V | 500 | ||||
6 V | 400 |