ZHCSST4B november 2002 – august 2023 CD74ACT14
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | −0.5 | 6 | V | |
IIK1 | Input clamp current | (VI < 0 or VI > VCC) | ±20 | mA | |
IOK1 | Output clamp current | (VO < 0 or VO > VCC) | ±50 | mA | |
IO | Continuous output current | (VO = 0 to VCC) | ±50 | mA | |
Continuous current through VCCor GND | ±100 | mA | |||
Tstg | Storage temperature | −65 | 150 | °C |