ZHCSST4B november 2002 – august 2023 CD74ACT14
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | − 55°C TO 125°C | − 40°C TO 85°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | |||||
VT+ Positive-going threshold |
5 V | 1.4 | 2 | 1.4 | 2 | 1.4 | 2 | V | ||
VT− Negative-going threshold |
5 V | 0.8 | 1.3 | 0.8 | 1.3 | 0.8 | 1.3 | V | ||
∆VT
Hysteresis (VT+ − VT−) |
5 V | 0.4 | 0.4 | 0.4 | V | |||||
VOH | VI = V T+ | IOH = –50 µA | 4.5 V | 4.4 | 4.4 | 4.4 | V | |||
IOH = −24 mA | 4.5 V | 3.94 | 3.7 | 3.8 | ||||||
IOH = −50 mA(1) | 5.5 V | 3.85 | ||||||||
IOH = −75 mA(1) | 5.5 V | 3.85 | ||||||||
VOL | VI = VT− | IOL = 50 µA(1) | 4.5 V | 0.1 | 0.1 | 0.1 | V | |||
IOL = 24 mA(1) | 4.5 V | 0.36 | 0.5 | 0.44 | ||||||
IOL = 50 mA(1) | 5.5 V | 1.65 | ||||||||
IOL = 75 mA(1) | 5.5 V | 1.65 | ||||||||
II | VI = VCC or GND | 5.5 V | ±0.1 | ±1 | ±1 | µA | ||||
ICC | VI = VCC or GND, | IO = 0 | 5.5 V | 4 | 80 | 40 | µA | |||
∆ICC(2) | VI = VCC − 2.1 V | 4.5 V to 5.5 V | 2.4 | 3 | 2.8 | mA | ||||
Ci | 10 | 10 | 10 | pF |
INPUT | UNIT LOAD |
---|---|
A | 0.21 |