ZHCST35D March 2023 – December 2023 CC3300 , CC3301
PRODUCTION DATA
PARAMETER | PINS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VMAIN | Main supply voltage digital and analog - VDD_MAIN_IN, VDDA_IN1, VDDA_IN2 | 32,4,5 | 1.62 | 1.8 | 1.98 | V |
VPA | DC supply rail for PA | 39,40 | 3 | 3.3 | 3.6 | |
VIO | DC supply rail for input/output | 17 | 1.62 | 1.8 | 1.98 | |
VPP | DC supply rail for OTP memory | 35 | 1.62 | 1.8 | 1.98 | |
TA | Operating ambient temperature | –40 | 85/105(1) | °C | ||
Maximum power dissipation |
2 | W |