ZHCSM59B November 2014 – September 2020 CC3100MOD
PRODUCTION DATA
PARAMETER | RATE | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Max RMS Output Power measured at 1 dB from IEEE spectral mask or EVM | 1 DSSS | 17 | dBm | ||
2 DSSS | 17 | ||||
11 CCK | 17.25 | ||||
6 OFDM | 16.25 | ||||
9 OFDM | 16.25 | ||||
18 OFDM | 16 | ||||
36 OFDM | 15 | ||||
54 OFDM | 13.5 | ||||
MCS7 (Mixed Mode) | 12 | ||||
Transmit center frequency accuracy | –20 | 20 | ppm |