ZHCSQS1B february 2022 – august 2023 CC2651R3SIPA
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TYP | UNIT | |
---|---|---|---|---|
Radio receive current | 2440 MHz | 6.7 | mA | |
Radio transmit current 2.4 GHz PA (Bluetooth Low Energy) |
0 dBm output power setting 2440 MHz |
7.7 | mA | |
+5 dBm output power setting 2440 MHz |
10 | mA |