ZHCSQS1B february 2022 – august 2023 CC2651R3SIPA
PRODUCTION DATA
The CC2651R3SIPAT0MOUR module complies with the FCC single modular FCC grant, FCC ID: ZAT-2651R3SIPA. The host system using this module must display a visible label indicating the following text:
The CC2651R3SIPAT0MOUR module complies with the IC single modular IC grant, IC: 451H-2651R3SIPA. The host system using this module must display a visible label indicating the following text:
The CC2651R3SIPAT0MOUR module complies with the EU Directive 2014/53/EU and with the UK Radio Equipment Regulations 2017. The host system using this module must display a visible label with the CE and UKCA markings.
The CC2651R3SIPAT0MOUR module is designed to comply with the JP statement, 201-230017. The host system using this module must display a visible label indicating the following text:
The CC2651R3SIPAT0MOUR module is designed to comply with Taiwan NCC, CCAF23Y10010T2. The host system using this module must display a visible label indicating the following text:
The CC2651R3SIPAT0MOUR module is designed to comply with Korea statement, R-C-T3P-2651R3SIPA. The host system using this module must display a visible label indicating the following text in addition to the KC marking:
For more information on end product labeling and a sample label, please see section 4 of the OEM Integrators Guide