ZHCSFF6D August 2016 – July 2019 CC2650MODA
PRODUCTION DATA.
Table 4-1 describes the CC2650MODA pins.
PIN NAME | PIN NO. | PIN TYPE | DESCRIPTION |
---|---|---|---|
DIO_0 | 4 | Digital I/O | GPIO, Sensor Controller |
DIO_1 | 5 | Digital I/O | GPIO, Sensor Controller |
DIO_2 | 6 | Digital I/O | GPIO, Sensor Controller, high-drive capability |
DIO_3 | 7 | Digital I/O | GPIO, Sensor Controller, high-drive capability |
DIO_4 | 8 | Digital I/O | GPIO, Sensor Controller, high-drive capability |
DIO_5/JTAG_TDO | 11 | Digital I/O | GPIO, high-drive capability, JTAG_TDO |
DIO_6/JTAG_TDI | 12 | Digital I/O | GPIO, high-drive capability, JTAG_TDI |
DIO_7 | 14 | Digital I/O, Analog I/O | GPIO, Sensor Controller, analog |
DIO_8 | 15 | Digital I/O, Analog I/O | GPIO, Sensor Controller, analog |
DIO_9 | 16 | Digital I/O, Analog I/O | GPIO, Sensor Controller, analog |
DIO_10 | 17 | Digital I/O, Analog I/O | GPIO, Sensor Controller, analog |
DIO_11 | 18 | Digital I/O, Analog I/O | GPIO, Sensor Controller, analog |
DIO_12 | 19 | Digital I/O, Analog I/O | GPIO, Sensor Controller, analog |
DIO_13 | 20 | Digital I/O, Analog I/O | GPIO, Sensor Controller, analog |
DIO_14 | 21 | Digital I/O, Analog I/O | GPIO, Sensor Controller, analog |
EGP | G1, G2, G3, G4 | Power | Ground – Exposed ground pad |
GND | 1, 3, 25 | — | Ground |
JTAG_TCK | 10 | Digital I/O | JTAG TCKC |
JTAG_TMS | 9 | Digital I/O | JTAG TMSC, high-drive capability |
NC | 2, 24 | NC | Not Connected—TI recommends leaving these pins floating |
nRESET | 13 | Digital input | Reset, active low. No internal pullup |
VDD | 22, 23 | Power | 1.8-V to 3.8-V main chip supply |