ZHCS336C June 2011 – October 2016
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AGND | 15 | AI | Internal analog VREF (–) |
ALERT_H | 38 | O | Host-to-device interface – ALERT condition detected in this or higher (North) device |
ALERT_N | 57 | I | Current-mode input indicating a system status change from the next-higher bq76PL536A |
ALERT_S | 23 | OD | Current-mode output indicating a system status change to the next lower bq76PL536A |
AUX | 31 | O | Switched current-limited output from REG50 |
BAT1 | 63 | P | Power-supply voltage, connect to most-positive cell +, tie to BAT2 on PCB |
BAT2 | 64 | P | Power-supply voltage, connect to most-positive cell +, tie to BAT1 on PCB |
CB1 | 12 | O | Cell-balance control output 1 |
CB2 | 10 | O | Cell-balance control output 2 |
CB3 | 8 | O | Cell-balance control output 3 |
CB4 | 6 | O | Cell-balance control output 4 |
CB5 | 4 | O | Cell-balance control output 5 |
CB6 | 2 | O | Cell-balance control output 6 |
CONV_H | 36 | I | Host-to-device interface – initiates a synchronous conversion. Pin has 250-nA internal sink to VSS. |
CONV_N | 59 | OD | Current-mode output to the next-higher bq76PL536A to initiate a conversion |
CONV_S | 21 | I | Input from the adjacent lower bq76PL536A to initiate a conversion |
CS_H | 43 | I | Host-to-device interface – active-low chip select from host. Internal 100-kΩ pullup resistor |
CS_N | 52 | OD | Current-mode output used to select the next-higher bq76PL536A for SPI communication |
CS_S | 29 | I | Current-mode input SPI chip-select (slave-select) from the next-lower bq76PL536A |
DRDY_H | 37 | O | Host-to-device interface – conversion complete, data-ready indication |
DRDY_N | 58 | I | Current-mode input indicating conversion data is ready from next-higher bq76PL536A |
DRDY_S | 22 | OD | Current-mode output indicating conversion data is ready to the next lower bq76PL536A |
FAULT_H | 39 | O | Host-to-device interface – FAULT condition detected in this or higher (North) device |
FAULT_N | 56 | I | Current-mode input indicating a system status change from the next-higher bq76PL536A |
FAULT_S | 24 | OD | Current-mode output |
GPAI+ | 48 | AI | General-purpose (differential) analog input, connect to VSS if unused. |
GPAI– | 47 | AI | General-purpose (differential) analog input, connect to VSS if unused. |
GPIO | 45 | IOD | Digital open-drain I/O. A 10-kΩ to 2-MΩ pullup is recommended. |
HSEL | 44 | I | Host interface enable, 0 = enable, 1 = disable |
LDOA | 17 | P | Internal analog 5-V LDO bypass connection, requires 2.2-µF ceramic capacitor for stability |
LDOD1 | 18 | P | Internal digital 5-V LDO bypass connection 1, requires 2.2-µF ceramic capacitor for stability. This pin is tied internally to LDOD2. This pin should be tied to LDOD2 externally. |
LDOD2 | 46 | P | Internal digital 5-V LDO bypass connection 2, requires 2.2-µF ceramic capacitor for stability. This pin is tied internally to LDOD1. This pin should be tied to LDOD1 externally. |
NC30 | 30 | – | No connection |
NC51 | 51 | – | No connection |
NC62 | 62 | – | No connection |
REG50 | 32 | P | 5-V user LDO output, requires 2.2-µF ceramic capacitor for stability |
SCLK_H | 40 | I | Host-to-device interface – SPI clock from host |
SCLK_N | 55 | OD | Current-mode output SPI clock to the next-higher bq76PL536A |
SCLK_S | 26 | I | Current-mode input SPI clock from the next-lower bq76PL536A |
SDI_H | 42 | I | Host-to-device interface – data from host to device (host MOSI signal) |
SDI_N | 53 | OD | Current-mode output for SPI data to the next-higher bq76PL536A |
SDI_S | 28 | I | Current-mode input for SPI data from the next-lower bq76PL536A |
SDO_H | 41 | O | Host-to-device interface – data from device to host (host MISO signal), 3-state pin, 250-nA internal pullup |
SDO_N | 54 | I | Current-mode input for SPI data from the next-lower bq76PL536A |
SDO_S | 27 | OD | Current-mode output for SPI data to the next-lower bq76PL536A |
TEST | 50 | I | Factory test pin. Connect to VSS in user circuitry. This pin includes an approximately100-kΩ internal pulldown |
TS1+ | 20 | AI | Differential temperature sensor input |
TS1– | 19 | AI | Differential temperature sensor input |
TS2+ | 61 | AI | Differential temperature sensor input |
TS2– | 60 | AI | Differential temperature sensor input |
VC0 | 13 | AI | Sense-voltage input terminal for negative terminal of first cell (VSS) |
VC1 | 11 | AI | Sense voltage input terminal for positive terminal of the first cell |
VC2 | 9 | AI | Sense voltage input terminal for the positive terminal of the second cell |
VC3 | 7 | AI | Sense voltage input terminal for the positive terminal of the third cell |
VC4 | 5 | AI | Sense voltage input terminal for the positive terminal of the fourth cell |
VC5 | 3 | AI | Sense voltage input terminal for the positive terminal of the fifth cell |
VC6 | 1 | AI | Sense voltage input terminal for the positive terminal of the sixth cell |
VREF | 16 | P | Internal analog voltage reference (+), requires 10-µF, low-ESR ceramic capacitor to AGND for stability |
VSS | 14, 33, 34, 35 | P | VSS |
VSSD | 25, 49 | P | VSS |
Thermal pad | – | – | Thermal pad on bottom of PowerPAD™ package; this must be soldered to similar-size copper area on PCB and connected to VSS, to meet stated specifications herein. Provides heat-sinking to part. |