ZHCSTD4B September 2019 – October 2023 BQ75614-Q1
PRODUCTION DATA
Register addresses are two bytes in length. Any write command to an invalid register address is ignored. Any read from an invalid register returns a 0x00 response. This is true for command frames sent to an individual register with invalid address, or as part of command sent to multiple registers with invalid addresses. When read/write addresses a block of registers with only some invalid addresses, the valid addresses respond as normal, while the invalid addresses respond as previously described.
Command Frame | Response Frame | ||||
---|---|---|---|---|---|
Bit | Bit Name | Description | Bit Name | Description | |
REG_ADR | 7 to 0 | Register Address (MSB) | Target or beginning of the register address | Register Address (MSB) | Target or beginning of the register address |
7 to 0 | Register Address (LSB) | Target or beginning of the register address | Register Address (LSB) | Target or beginning of the register address |