ZHCSTD4B September 2019 – October 2023 BQ75614-Q1
PRODUCTION DATA
Address | 0x0352 to 0x0355 | |||||||
RW | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | CODE[7:0] | |||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
CODE[7:0] = | The second 32-bit OTP programming unlock code, required as part of the OTP programming unlock sequence before performing OTP programming. This 32-bit code is entered in the sequence from OTP_PROG_UNLOCK2A to OTP_PROG_UNLOCK2D. These registers always read back 0. |