SLUS928B March   2009  – July 2016

 

  1. 1Features
  2. 2Applications
  3. 3Description
    1.     Device Images
      1.      System Partitioning Diagram
  4. 4Revision History
  5. 5Pin Configuration and Functions
    1.     Pin Functions
  6. 6Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
  7. 7Detailed Description
    1. 7.1 Feature Description
      1. 7.1.1  Battery Parameter Measurements
        1. 7.1.1.1 Charge and Discharge Counting
        2. 7.1.1.2 Voltage
        3. 7.1.1.3 Voltage Calibration and Accuracy
        4. 7.1.1.4 Current
        5. 7.1.1.5 Auto Calibration
        6. 7.1.1.6 Temperature
      2. 7.1.2  Primary (1st Level) Safety Features
      3. 7.1.3  Secondary (2nd Level) Safety Features
      4. 7.1.4  Charge Control Features
      5. 7.1.5  Gas Gauging
      6. 7.1.6  Lifetime Data Logging Features
      7. 7.1.7  Authentication
      8. 7.1.8  Configuration
        1. 7.1.8.1 System Present Operation
        2. 7.1.8.2 2-, 3-, or 4-Cell Configuration
        3. 7.1.8.3 Cell Balance Control
      9. 7.1.9  Communications
        1. 7.1.9.1 SMBus On and Off State
      10. 7.1.10 SBS Commands
    2. 7.2 Device Functional Modes
      1. 7.2.1 Power Modes
  8. 8Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Community Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  9. 9Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Description

The Texas Instruments bq3060 Battery Manager is a fully integrated, single-chip, pack-based solution that provides a rich array of features for gas gauging, protection, and authentication for 2, 3, or 4 series cell Li-Ion battery packs. With a footprint of merely 7.8 mm × 6.4 mm in a compact 24-pin TSSOP package, the bq3060 maximizes functionality and safety while dramatically cutting the solution cost and size for smart batteries.

Using its integrated high-performance analog peripherals, the bq3060 measures and maintains an accurate record of available capacity, voltage, current, temperature, and other critical parameters in Li-Ion or Li-Polymer batteries, and reports the information to the system host controller over an SMBus 1.1-compatible interface.

The bq3060 provides software-first level and second level safety protection on overvoltage, undervoltage, overtemperature, and overcharge, as well as hardware-overcurrent in discharge, short circuit in charge, and discharge protection.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
bq3060 TSSOP (24) 4.4 mm × 7.8 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.