SLUS928B March   2009  – July 2016

 

  1. 1Features
  2. 2Applications
  3. 3Description
    1.     Device Images
      1.      System Partitioning Diagram
  4. 4Revision History
  5. 5Pin Configuration and Functions
    1.     Pin Functions
  6. 6Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
  7. 7Detailed Description
    1. 7.1 Feature Description
      1. 7.1.1  Battery Parameter Measurements
        1. 7.1.1.1 Charge and Discharge Counting
        2. 7.1.1.2 Voltage
        3. 7.1.1.3 Voltage Calibration and Accuracy
        4. 7.1.1.4 Current
        5. 7.1.1.5 Auto Calibration
        6. 7.1.1.6 Temperature
      2. 7.1.2  Primary (1st Level) Safety Features
      3. 7.1.3  Secondary (2nd Level) Safety Features
      4. 7.1.4  Charge Control Features
      5. 7.1.5  Gas Gauging
      6. 7.1.6  Lifetime Data Logging Features
      7. 7.1.7  Authentication
      8. 7.1.8  Configuration
        1. 7.1.8.1 System Present Operation
        2. 7.1.8.2 2-, 3-, or 4-Cell Configuration
        3. 7.1.8.3 Cell Balance Control
      9. 7.1.9  Communications
        1. 7.1.9.1 SMBus On and Off State
      10. 7.1.10 SBS Commands
    2. 7.2 Device Functional Modes
      1. 7.2.1 Power Modes
  8. 8Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Community Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  9. 9Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Absolute Maximum Ratings

Over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VMAX Supply voltage range PACK w.r.t. Vss –0.3 34 V
VIN Input voltage range VC1, BAT VVC2–0.3 VVC2+8.5 or 34, whichever is lower V
VC2 VVC3–0.3 VVC3+8.5 V
VC3 VVC4–0.3 VVC4+8.5 V
VC4 VSRP–0.3 VSRP+8.5 V
SRP, SRN –0.3 VREG27 V
SMBD, SMBC –0.3 6 V
TS1, TS2, /PRES –0.3 VREG27 + 0.3 V
VO Output voltage range CHG, DSG, ZVCHG, FUSE –0.3 BAT V
RBI, REG27 –0.3 2.75 V
ISS Maximum combined sink current for input pins 50 mA
TFUNC Functional temperature –40 110 °C
TSTG Storage temperature –65 150 °C
Stresses beyond those listed under absolute maximum ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under recommended operating conditions is not implied. Exposure to absolute–maximum–rated conditions for extended periods may affect device reliability.