ZHCSHR0B September 2017 – September 2019 BQ25910
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VVBUS | Input voltage | 3.9 | 14(1) | V | |
IVBUS | Average input current (VBUS) | 3.3 | A | ||
ISW | Average output current (SW) | 6 | A | ||
VBAT | Battery voltage (BATP - BATN) | 4.775 | V | ||
TA | Operating free-air temperature | –40 | 85 | °C |