ZHCSHR0B September 2017 – September 2019 BQ25910
PRODUCTION DATA.
When battery charging is enabled (EN_CHG bit = 1) and the battery is above VBAT_LOWV, the device autonomously completes a charging cycle. The device default charging parameters are listed in Table 1. The host can always control the charging operations and optimize the charging parameters by writing to the corresponding registers through I2C.
PARAMETER | VALUE |
---|---|
VBAT to start fast charge (VBATLOWV) | 3.5 V |
Charging voltage (VREG) | 4.350 V |
Charging current (ICHG) | 3.500 A |
Termination current (ITERM) | 1.000 A |
Safety timer (CHG_TIMER) | 12 hours |
A new charge cycle starts when the following conditions are valid:
The charger device automatically terminates the charging cycle when the charging current is below termination threshold, and device not in DPM mode or thermal regulation. Once termination is detected, an INT is asserted to the host and the EN_CHG bit gets reset to zero. After the charge is done, EN_CHG bit can initiate a new charging cycle.
Once a charging cycle is complete, an INT pulse is asserted to notify the host. In addition the status register (CHRG_STAT) indicates the different charging phases (any change in CHRG_STAT will generate an INT to notify the host):