ZHCSGA3A march 2017 – march 2023 BQ25601
PRODUCTION DATA
The BQ25601 has PSEL pin for input current limit setting to interface with USB PHY. It directly takes the USB PHY device output to decide whether the input is USB host or charging port. When the device operates in host-control mode, the host needs to IINDET_EN bit to read the PSEL value and update the IINDPM register. When the device is in default mode, PSEL value updates IINDPM in real time.
INPUT DETECTION | PSEL PIN | INPUT CURRENT LIMIT (ILIM) | VBUS_STAT |
---|---|---|---|
USB SDP | High | 500 mA | 001 |
Adapter | Low | 2.4A | 011 |