ZHCSBN3F August 2013 – March 2019
PRODUCTION DATA.
When taken high relative to the voltage on VBAT_SEC, the EN pin shuts down the IC including the boost charger and battery management circuitry. It also turns off the PFET that connects VBAT_SEC to VSTOR. This can be described as ship mode, because it will put the IC in the lowest leakage state and provide a long storage period without significantly discharging the battery on VBAT_SEC. If there is no need to control EN, it is recommended that this pin be tied to VSS, or system ground.