ZHCSHF5A May 2017 – January 2018
PRODUCTION DATA.
Memory location 0x08h, Reset State: 0110 10xx (BQ25120A)
7 (MSB) | 6 | 5 | 4 | 3 | 2 | 1 | 0 (LSB) |
0 | 1 | 1 | 0 | 1 | 0 | x | x |
R/W | R/W | R/W | R/W | R/W | R/W | R | R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
B7 (MSB) | MRWAKE1 | R/W | 0 | MR Timer adjustment for WAKE1:
0 – 80 ms < MR 1 – 600 ms < MR |
B6 | MRWAKE2 | R/W | 1 | MR Timer adjustment for WAKE2:
0 –1000 ms < MR 1 – 1500 ms < MR |
B5 | MRREC | R/W | 1 | 0 – After Reset, device enters Ship mode
1 – After Reset, device enters Hi-Z Mode |
B4 | MRRESET_1 | R/W | 0 | MR Timer adjustment for reset:
00 – 5 s ± 20% 01 - 9 s ± 20% 10 - 11 s ± 20% 11 - 15 s ± 20% |
B3 | MRRESET_0 | R/W | 1 | |
B2 | PGB_MR | R/W | 0 | 0 – Output functions as PG
1 – Output functions as voltage shifted push-button (MR) input |
B1 | WAKE1 | R | x | 1 – WAKE1 status. Indicates when the device meets the WAKE1 conditions, and is cleared after I2C read. |
B0 (LSB) | WAKE2 | R | x | 1 – WAKE2 status. Indicates when the device meets the WAKE2 conditions, and is cleared after I2C read. |