B7 (MSB) |
TS_EN |
R/W |
1 |
0 – TS function disabled
1 – TS function enabled |
B6 |
TS_FAULT1 |
R |
x |
TS Fault mode:
00 – Normal, No TS fault
01 – TS temp < TCOLD or TS temp > THOT (Charging suspended)
10 – TCOOL> TS temp > TCOLD (Charging current reduced by half)
11 – TWARM< TS temp < THOT (Charging voltage reduced by 140 mV) |
B5 |
TS_FAULT0 |
R |
x |
B4 |
Reserved |
R |
x |
Reserved |
B3 |
EN_INT |
R/W |
1 |
0 – Disable INT function (INT only shows faults and does not show charge status)
1 – Enable INT function (INT shows faults and charge status)
|
B2 |
WAKE_M |
R/W |
0 |
1 – Mask interrupt from Wake Condition from MR
|
B1 |
RESET_M |
R/W |
0 |
1 – Mask RESET interrupt from MR . The RESET output is not masked by this bit. |
B0 (LSB) |
TIMER_M |
R/W |
0 |
1 – Mask Timer fault interrupt (safety) |