INPUT |
V(UVLO) |
Under-voltage lock-out |
VIN: 0 V → 4 V |
3.15 |
3.30 |
3.55 |
V |
VHYS(UVLO) |
Hysteresis on V(UVLO) |
VIN: 4 V → 0 V |
|
300 |
|
mV |
VIN(SLP) |
Valid input source threshold VIN(SLP) above VBAT |
Input power good if VIN > VBAT + VIN(SLP)
V(BAT) = 3.6 V, VIN: 3.5 V → 4 V |
30 |
75 |
150 |
mV |
Input power good if VIN > VBAT + VIN(SLP)
V(BAT) = 3.6 V, VIN: 4 V → 3.5 V |
24 |
55 |
95 |
mV |
VHYS(INSLP) |
Hysteresis on VIN(SLP) |
V(BAT) = 3.6 V, VIN: 4 V → 3.5 V |
|
32 |
|
mV |
VOVP |
Input over-voltage protection threshold |
VIN: 5 V → 11 V |
10.2 |
10.5 |
10.8 |
V |
VHYS(OVP) |
Hysteresis on OVP |
VIN: 11 V → 5 V |
|
100 |
|
mV |
QUIESCENT CURRENT |
IBAT(PDWN) |
Battery current into BAT, No input connected |
VIN = 0 V (1), V(CHG) = Low |
|
|
6 |
μA |
IIN(STDBY) |
Standby current into IN pin |
EN = HI, VIN = 5.5V |
|
|
0.25 |
mA |
EN = HI, VIN ≤ V(OVP) |
|
|
0.5 |
EN = HI, VIN > V(OVP) |
|
|
2 |
BATTERY CHARGER FAST-CHARGE |
VBAT(REG) |
Battery charge regulation voltage |
TA = -40°C to 125°C, IOUT = 50 mA, VIN = 5 V |
3.455 |
3.5 |
3.545 |
V |
TA = 25°C, VIN = 5 V, IOUT = 50 mA |
3.455 |
3.5 |
3.539 |
VBAT(OVCH) |
Battery overcharge voltage threshold |
|
3.55 |
3.7 |
3.81 |
V |
IIN(RANGE) |
User programmable input current limit range |
R(ISET) = 1 kΩ to 1 0kΩ, EN = VSS |
100 |
|
1000 |
mA |
IIN(LIM) |
Input current limit, or fast-charge current |
EN = FLOAT |
435 |
467 |
500 |
mA |
EN = VSS |
KISET/RISET |
KISET |
Fast charge current factor TA ≤ 85°C |
R(ISET) = 1 kΩ to 10 kΩ, EN = VSS , 4.35 V < VIN ≤ 8 V |
860 |
1000 |
1130 |
AΩ |
R(ISET) = 1 kΩ to 10 kΩ, EN = VSS , 3.75 V < VIN ≤ 4.35 V |
815 |
1000 |
1185 |
AΩ |
VDO(IN-OUT) |
VIN – VOUT |
VIN = 4.2 V, IOUT = 0.75 A |
|
500 |
900 |
mV |
ISET SHORT CIRCUIT PROTECTION |
RISET(MAX) |
Highest resistor value considered a short fault |
R(ISET): 900 Ω → 300 Ω, IOUT latches off, Cycle power to reset, Fault range > 1.10 A |
|
|
720 |
Ω |
IOUT(CL) |
Maximum OUT current limit regulation (Clamp) |
|
1 |
|
2 |
A |
PRE-CHARGE AND CHARGE DONE |
V(LOWV) |
Pre-charge to fast-charge transition threshold |
|
0.5 |
0.7 |
0.9 |
V |
I(PRECHARGE) |
Precharge current to BAT during precharge mode |
V(BAT) = 0 V to 0.7 V |
41.5 |
45 |
49.5 |
mA |
RECHARGE OR REFRESH |
V(RCH) |
Recharge detection threshold hysteresis |
V(BAT) falling |
150 |
200 |
350 |
mV |
LDO |
V(LDO) |
LDO Output Voltage |
VIN = 5 V to 8 V, I(LDO) = 0 mA to 50 mA |
4.7 |
4.9 |
5.1 |
V |
I(LDO) |
Maximum LDO Output Current |
|
60 |
|
|
mA |
V(DO) |
Dropout Voltage |
VIN = 4.5V, I(LDO) = 50 mA |
|
200 |
350 |
mV |
LOGIC LEVELS ON EN |
VIL |
Logic low input voltage |
|
|
|
0.4 |
V |
VIH |
Logic high input voltage |
|
1.4 |
|
|
V |
V(FLT) |
Logic FLOAT input voltage |
|
600 |
850 |
1100 |
mV |
I(FLTlkg) |
Maximum leakage sink or source current to keep in FLOAT |
|
|
|
1 |
µA |
IEN(DRIVE) |
Minimal drive current from an external device for Low or High |
|
8 |
|
|
µA |
BATTERY-PACK NTC MONITOR (TS) |
V(COLD) |
TS Cold Threshold |
V(TS) Rising |
23.6 |
25 |
25.8 |
%VLDO |
V(CUTOFF) |
TS Cold Cutoff Threshold |
V(TS) Falling |
|
1 |
|
%VLDO |
V(HOT) |
TS Hot Threshold |
V(TS) Falling |
12 |
12.5 |
13.2 |
%VLDO |
VHOT(HYS) |
TS Hot Cutoff Threshold |
V(TS) Rising |
|
1 |
|
%VLDO |
CHG OUTPUT |
VOL |
Output LOW voltage |
I(SINK) = 1 mA |
|
|
0.45 |
V |
IIH |
Leakage current |
CHG = 5 V |
|
|
1 |
μA |
THERMAL REGULATION |
TJ(REG) |
Temperature Regulation Limit |
TJ rising |
|
125 |
|
°C |
TJ(OFF) |
Thermal shutdown temperature |
TJ rising |
|
155 |
|
°C |
TJ(OFF-HYS) |
Thermal shutdown hysteresis |
TJ falling |
|
20 |
|
°C |