4 修订历史记录
Changes from B Revision (November 2018) to C Revision
- Changed 更改了标题 Go
- Added Description for Figure 18Go
- Added Simplified System without Power Path sectionGo
Changes from A Revision (August 2014) to B Revision
- Changed Handling Ratings To: ESD RatingsGo
- Moved Tstg From: Handling Ratings table To: Absolute Maximum RatingsGo
- Added the Application NOTE Go
- Changed the Notes to Figure 27 for additional resistor requirement to the application circuit when using low VGS input FETs Go
Changes from * Revision (September 2011) to A Revision
- 更改了格式以满足新的 TI 标准Go
- 添加了器件信息表 Go
- Added LODRV, HIDRV, and PHASE (2% duty cycle) to the Abs Max TableGo
- Added the Handling Ratings tableGo