ZHCSEZ5 May 2016
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VI | Input voltage | IN (with respect to VSS | –0.3 | 28 | V |
OUT (with respect to VSS) | –0.3 | 7 | |||
BAT (with respect to VSS) | –0.3 | 5 | |||
EN1, EN2, CE, TS, ISET, PGOOD, CHG, ILIM, TMR, TD, ITERM (with respect to VSS) | –0.3 | 7 | |||
II | Input current | IN | 600 | mA | |
IO | Output current (continuous) | OUT | 1700 | mA | |
BAT (discharge mode) | 1700 | ||||
Output sink current | CHG, PGOOD | 15 | mA | ||
TJ | Junction temperature | –40 | 150 | °C | |
Tstg | Storage temperature | –65 | 150 |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±1000 | V | |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±250 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VI | IN voltage | 4.35 | 26 | V | |
IN operating voltage | 4.35 | 10.2 | V | ||
IIN | Input current, IN pin | 500 | mA | ||
IOUT | Current, OUT pin | 1500 | mA | ||
IBAT | Current, BAT pin (discharging) | 1500 | mA | ||
ICHG | Current, BAT pin (charging) | 500 | mA | ||
RILIM | Maximum input current programming resistor | 3.1 | 7.8 | kΩ | |
RISET | Fast-charge current programming resistor | 1.8 | 36 | kΩ | |
RTMR | Timer programming resistor | 18 | 72 | kΩ | |
RITERM | Termination programming resistor | 0 | 15 | kΩ | |
TJ | Junction temperature | –5 | 125 | °C |
THERMAL METRIC(1) | bq24232HA | UNIT | |
---|---|---|---|
RGT (VQFN) | |||
16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 44.5 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 54.2 | °C/W |
RθJB | Junction-to-board thermal resistance | 17.2 | °C/W |
ψJT | Junction-to-top characterization parameter | 1.0 | °C/W |
ψJB | Junction-to-board characterization parameter | 17.1 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 3.8 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
INPUT | |||||||
UVLO | Undervoltage lockout | VIN: 0 V → 4 V | 3.2 | 3.3 | 3.4 | V | |
Vhys(UVLO) | Hysteresis on UVLO | VIN: 4 V → 0 V | 200 | 300 | mV | ||
VIN(DT) | Input power detection threshold | Input power detected when VIN > VBAT + VIN(DT)
VBAT = 3.6 V, VIN: 3.5 V → 4 V |
55 | 95 | 152 | mV | |
Vhys(INDT) | Hysteresis on VIN(DT) | VBAT = 3.6 V, VIN: 4 V → 3.5 V | 20 | mV | |||
VOVP | Input overvoltage protection threshold | ('230) VIN: 5 V → 7 V | 6.4 | 6.6 | 6.8 | V | |
('232) VIN: 5 V → 11 V | 10.2 | 10.5 | 10.8 | ||||
Vhys(OVP) | Hysteresis on OVP | ('230) VIN: 7 V → 5V | 110 | mV | |||
('232) VIN: 11 V → 5 V | 213 | ||||||
ILIM, TEST ISET SHORT CIRCUIT | |||||||
ISC | Current source | VIN > UVLO and VIN > VBAT+VIN(DT) | 1.3 | mA | |||
VSC | VIN > UVLO and VIN > VBAT+VIN(DT) | 502 | mV | ||||
QUIESCENT CURRENT | |||||||
IBAT(PDWN) | Sleep current into BAT pin | CE = LO or HI, input power not detected, no load on OUT pin | TJ= -5°C to 55°C | 6.5 | μA | ||
TJ= -5°C to 85°C | 9.5 | ||||||
IIN(STDBY) | Standby current into IN pin | EN1= HI, EN2=HI, VIN = 6 V, TJ= 85°C | 50 | μA | |||
EN1= HI, EN2=HI, VIN = 10 V, TJ= 85°C | 200 | ||||||
ICC | Active supply current, IN pin | CE = LO, VIN = 6 V, no load on OUT pin, VBAT > VBAT(REG), (EN1, EN2) ≠ (HI, HI) |
1.5 | mA | |||
POWER PATH | |||||||
VDO(IN-OUT) | VIN – VOUT | VIN = 4.3 V, IIN = 500 mA, VBAT = 4.2 V | 136 | 237.5 | mV | ||
VDO(BAT-OUT) | VBAT – VOUT | IOUT = 500 mA, VIN = 0 V, VBAT > 3 V | 62.5 | mV | |||
VO(REG) | OUT pin voltage regulation | VIN > VOUT + VDO (IN-OUT) | 4.35 | 4.5 | 4.6 | V | |
IINmax | Maximum input current | EN1 = LO, EN2 = LO | 90 | 95 | 100 | mA | |
EN1 = HI, EN2 = LO | 450 | 475 | 500 | ||||
EN2 = HI, EN1 = LO | KILIM/RILIM | A | |||||
KILIM | Maximum input current factor | ILIM = 200 mA to 500 mA | 1380 | 1571 | 1700 | AΩ | |
IINmax | Programmable input current limit range | EN2 = HI, EN1 = LO, RILIM = 3.06 kΩ to 7.8 kΩ | 200 | 500 | mA | ||
VIN-DPM | Input voltage threshold when input current is reduced | EN2 = LO, EN1 = X | 4.3 | 4.35 | 4.63 | V | |
VDPPM | Output voltage threshold when charging current is reduced | VO(REG) – 180 mV | VO(REG) – 100 mV |
VO(REG) – 30 mV | V | ||
VBSUP1 | Enter battery supplement mode | VBAT = 3.6 V, RILIM = 1.5 kΩ, RLOAD = 10 Ω →2 Ω | VOUT ≤ VBAT –50 mV | V | |||
VBSUP2 | Exit battery supplement mode | VBAT = 3.6 V, RILIM = 1.5 kΩ, RLOAD = 2 Ω →10 Ω | VOUT ≥ VBAT–20 mV | V | |||
VO(SC1) | Output short-circuit detection threshold, power-on | VIN > UVLO and VIN > VBAT+VIN(DT) | 0.8 | 0.9 | 1 | V | |
VO(SC2) | Output short-circuit detection threshold, supplement mode VBAT – VOUT > VO(SC2) indicates short circuit | VIN > UVLO and VIN > VBAT+VIN(DT) | 200 | 242 | 300 | mV | |
BATTERY CHARGER | |||||||
IBAT(SC) | Source current for BAT pin short-circuit detection | VBAT = 1.5 V | 4 | 8.15 | 11 | mA | |
VBAT(SC) | BAT pin short-circuit detection threshold | VBAT rising | 1.6 | 1.8 | 2 | V | |
VBAT(REG) | Battery charge voltage | 4.25 | 4.31 | 4.35 | V | ||
VLOWV | Precharge to fast-charge transition threshold | VIN > UVLO and VIN > VBAT + VIN(DT) | 2.9 | 3 | 3.1 | V | |
ICHG | Battery fast-charge current range | VBAT(REG) > VBAT > VLOWV, VIN = 5 V, CE = LO, EN1 = LO, EN2 = HI | 25 | 500 | mA | ||
Battery fast-charge current | CE = LO, EN1= LO, EN2 = HI, VBAT > VLOWV, VIN = 5 V, IINmax > ICHG, no load on OUT pin, thermal loop and DPM loop not active |
KISET/RISET | A | ||||
KISET | Fast-charge current factor | 25 mA ≥ ICHG≥ 500 mA | 797 | 870 | 975 | AΩ | |
KIPRECHG | Precharge current factor | 2.5 mA ≥ IPRECHG≥ 30 mA | 70 | 88 | 106 | AΩ | |
ITERM | Termination comparator threshold for termination detection | CE = LO, (EN1,EN2) ≠ (LO,LO), VBAT > VRCH, t < tMAXCH, VIN = 5 V, DPM loop and thermal loop not active |
0.09 × ICHG | 0.1 × ICHG | 0.11 × ICHG | A | |
CE = LO, (EN1,EN2) = (LO,LO), VBAT > VRCH, t < tMAXCH, VIN = 5 V, DPM loop and thermal loop not active |
0.027 × ICHG | 0.033 × ICHG | 0.040 × ICHG | ||||
ITERM | Termination current threshold factor | ITERM = 0% to 50% of ICHG | KITERM × RITERM / RISET | A | |||
IBIAS(ITERM) | Current for external termination-setting resistor | 72 | 75 | 78 | μA | ||
KITERM | K factor for termination detection threshold (externally set) | CE = LO, (EN1,EN2) ≠ (LO,LO), VBAT > VRCH, t < tMAXCH, VIN = 5 V, DPM loop and thermal loop not active |
0.024 | 0.030 | 0.036 | A | |
CE = LO, (EN1,EN2) = (LO,LO), VBAT > VRCH, t < tMAXCH, VIN = 5 V, DPM loop and thermal loop not active |
0.009 | 0.010 | 0.011 | ||||
VRCH | Recharge detection threshold | VIN > UVLO and VIN > VBAT+VIN(DT) | VBAT(REG) –140 mV | VBAT(REG) –100 mV | VBAT(REG) –60 mV | V | |
IBAT(DET) | Sink current for battery detection | VBAT=2.5 V | 5 | 7.5 | 10 | mA | |
BATTERY-PACK NTC MONITOR(1) | |||||||
INTC | NTC bias current | VIN > UVLO and VIN > VBAT+VIN(DT) | 72 | 75 | 79 | μA | |
VHOT | High-temperature trip point | Battery charging, VTS Falling | 270 | 300 | 330 | mV | |
VHYS(HOT) | Hysteresis on high trip point | Battery charging, VTS Rising from VHOT | 30 | mV | |||
VCOLD | Low-temperature trip point | Battery charging, VTS Rising | 2000 | 2100 | 2200 | mV | |
VHYS(COLD) | Hysteresis on low trip point | Battery charging, VTS Falling from VCOLD | 300 | mV | |||
VDIS(TS) | TS function disable threshold | TS unconnected | VIN – 200 mV | V | |||
THERMAL REGULATION | |||||||
TJ(REG) | Temperature regulation limit | 125 | °C | ||||
TJ(OFF) | Thermal shutdown temperature | TJ rising | 155 | °C | |||
TJ(OFF-HYS) | Thermal shutdown hysteresis | 20 | °C | ||||
LOGIC LEVELS ON EN1, EN2, CE, TD | |||||||
VIL | Logic LOW input voltage | 0 | 0.4 | V | |||
VIH | Logic HIGH input voltage | 1.4 | 6.0 | V | |||
IIL | Input sink current | VIL = 0 V | 1 | μA | |||
IIH | Input source current | VIH = 1.4 V | 10 | μA | |||
LOGIC LEVELS ON PGOOD, CHG | |||||||
VOL | Output LOW voltage | ISINK = 5 mA | 0.4 | V |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT | ||||||
tDGL(PGOOD) | Deglitch time, input power detected status | Time measured from VIN: 0 V → 5-V 1-μs rise time to PGOOD = LO |
2 | ms | ||
tDGL(OVP) | Input overvoltage blanking time | 50 | μs | |||
tREC(OVP) | Input overvoltage recovery time | Time measured from VIN: 11 V → 5-V 1-μs fall time to PGOOD = LO |
2 | ms | ||
POWER PATH | ||||||
tDGL(SC2) | Deglitch time, supplement mode short circuit | 250 | μs | |||
tREC(SC2) | Recovery time, supplement mode short circuit | 60 | ms | |||
BATTERY CHARGER | ||||||
tDGL1(LOWV) | Deglitch time on precharge to fast-charge transition | 25 | ms | |||
tDGL2(LOWV) | Deglitch time on fast-charge to precharge transition | 25 | ms | |||
tDGL(TERM) | Deglitch time, termination detected | 25 | ms | |||
tDGL(RCH) | Deglitch time, recharge threshold detected | 62.5 | ms | |||
tDGL(NO-IN) | Delay time, input power loss to charger turnoff | VBAT = 3.6 V. Time measured from VIN: 5 V → 3 V 1-μs fall time |
20 | ms | ||
BATTERY CHARGING TIMERS | ||||||
tPRECHG | Precharge safety timer value | TMR = floating | 1440 | 1800 | 2160 | s |
tMAXCHG | Charge safety timer value | TMR = floating | 14400 | 18000 | 21600 | s |
tPRECHG | Precharge safety timer value | 18 kΩ < RTMR < 72 kΩ | RTMR × KTMR | s | ||
tMAXCHG | Charge safety timer value | 18 kΩ < RTMR < 72 kΩ | 10×RTMR ×KTMR | s | ||
KTMR | Timer factor | 36 | 48 | 60 | s/kΩ | |
BATTERY-PACK NTC MONITOR(1) | ||||||
tDGL(TS) | Deglitch time, pack temperature fault detection | Battery charging, VTS Falling | 50 | ms |
IL = 500 mA |
RISET = 3.3 kΩ |
IL = 500 mA |
VIN = 5 V | IL = 500 mA |
10.5 V |
RISET = 3.3 kΩ |