ZHCSH01B October 2017 – November 2018
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The bq24079QW-Q1 features an external battery pack temperature monitoring input. The TS input connects to the NTC thermistor in the battery pack to monitor battery temperature and prevent dangerous over-temperature conditions. During charging, INTC is sourced to TS and the voltage at TS is continuously monitored. If, at any time, the voltage at TS is outside of the operating range (VCOLD to VHOT), charging is suspended. The timers maintain their values but suspend counting. When the voltage measured at TS returns to within the operation window, charging is resumed and the timers continue counting. When charging is suspended due to a battery pack temperature fault, the CHG pin remains low and continues to indicate charging.
For applications that do not require the TS monitoring function, connect a 10 kΩ resistor from TS to VSS to set the TS voltage at a valid level and maintain charging.
The allowed temperature range for 103AT-2 type thermistor is 0°C to 50°C. However, the user may increase the range by adding two external resistors. See Figure 25 for the circuit details. The values for Rs and Rp are calculated using the following equations:
Where:
RTH: Thermistor Hot Trip Value found in thermistor data sheet
RTC: Thermistor Cold Trip Value found in thermistor data sheet
VH: IC's Hot Trip Threshold = 0.3 V nominal
VC: IC's Cold Trip Threshold = 2.1 V nominal
ITS: IC's Output Current Bias = 75 µA nominal
NTC Thermsitor Semitec 103AT-4
Rs and Rp 1% values were chosen closest to calculated values
COLD TEMP RESISTANCE AND TRIP THRESHOLD, Ω (°C) | HOT TEMP RESISTANCE AND TRIP THRESHOLD, Ω (°C) | EXTERNAL BIAS RESISTOR, Rs (Ω) | EXTERNAL BIAS RESISTOR, Rp (Ω) |
---|---|---|---|
28000 (–0.6) | 4000 (51) | 0 | ∞ |
28480 (–1) | 3536 (55) | 487 | 845000 |
28480 (–1) | 3021 (60) | 1000 | 549000 |
33890 (–5) | 4026 (51) | 76.8 | 158000 |
33890 (–5) | 3536 (55) | 576 | 150000 |
33890 (–5) | 3021 (60) | 1100 | 140000 |
RHOT and RCOLD are the thermistor resistance at the desired hot and cold temperatures, respectively.
NOTE
Note that the temperature window cannot be tightened more than using only the thermistor connected to TS, it can only be extended.