ZHCSHS3C may 2017 – december 2021 AWR1642
PRODUCTION DATA
The Multibuffer RAM is comprised of 256 buffers. Each entry in the Multibuffer RAM consists of 4 parts: a 16-bit transmit field, a 16-bit receive field, a 16-bit control field and a 16-bit status field. The Multibuffer RAM can be partitioned into multiple transfer group with variable number of buffers each.
Section 8.10.3.2.2 and Section 8.10.3.2.3 assume the operating conditions stated in Section 8.10.3.2.1.