ZHCSQL8B june 2022 – june 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1
PRODUCTION DATA
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALW PIN [4] | AMC PIN [4] |
---|---|---|---|---|
USB0_DM | IO | USB 2.0 Differential Data (negative) | AE11 | AA11 |
USB0_DP | IO | USB 2.0 Differential Data (positive) | AD11 | Y10 |
USB0_DRVVBUS | O | USB VBUS control output (active high) | C20 | D17 |
USB0_RCALIB (1) | A | Pin to connect to calibration resistor | AE10 | T8 |
USB0_VBUS (3) | A | USB Level-shifted VBUS Input | AC11 | V10 |